Thrust Bearing, Ball Retainers

Page

Items 1-25 of 56

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore Size (A)ConditionMaterial (Retainer & Balls)Outside Dia. (B)Size Of BallsThicknessStockPriceQtyAdd to Cart
A 7M 7-012 81005093.pdf0.125 InchHardened & Ground BallsNylon / Steel Balls0.438 Inch0.094 Inch0.05 Inch 80
A 7M 7-012ST 81005092.pdf0.125 InchHardened & Ground BallsNylon / ST. ST. Balls0.438 Inch0.094 Inch0.05 Inch 374
A 7M 7-018 81005093.pdf0.188 InchHardened & Ground BallsNylon / Steel Balls0.5 Inch0.094 Inch0.05 Inch 478
A 7M 7-018ST 81005092.pdf0.188 InchHardened & Ground BallsNylon / ST. ST. Balls0.5 Inch0.094 Inch0.05 Inch 218
A 7M 7-025 81005093.pdf0.25 InchHardened & Ground BallsNylon / Steel Balls0.562 Inch0.094 Inch0.05 Inch 254
A 7M 7-025ST 81005092.pdf0.25 InchHardened & Ground BallsNylon / ST. ST. Balls0.562 Inch0.094 Inch0.05 Inch 246
A 7M 7-031 81005093.pdf0.312 InchHardened & Ground BallsNylon / Steel Balls0.625 Inch0.094 Inch0.05 Inch 329
A 7M 7-031ST 81005092.pdf0.312 InchHardened & Ground BallsNylon / ST. ST. Balls0.625 Inch0.094 Inch0.05 Inch 149
A 7M 7-037 81005093.pdf0.375 InchHardened & Ground BallsNylon / Steel Balls0.812 Inch0.125 Inch0.062 Inch 803
A 7M 7-037ST 81005092.pdf0.375 InchHardened & Ground BallsNylon / ST. ST. Balls0.812 Inch0.125 Inch0.062 Inch 205
A 7M 7-043 81005093.pdf0.438 InchHardened & Ground BallsNylon / Steel Balls0.875 Inch0.125 Inch0.062 Inch 45
A 7M 7-043ST 81005092.pdf0.438 InchHardened & Ground BallsNylon / ST. ST. Balls0.875 Inch0.125 Inch0.062 Inch 143
A 7M 7-050 81005093.pdf0.5 InchHardened & Ground BallsNylon / Steel Balls0.938 Inch0.125 Inch0.062 Inch 134
A 7M 7-050ST 81005092.pdf0.5 InchHardened & Ground BallsNylon / ST. ST. Balls0.938 Inch0.125 Inch0.062 Inch 48
A 7M 7-056 81005093.pdf0.562 InchHardened & Ground BallsNylon / Steel Balls1 Inch0.125 Inch0.062 Inch 202
A 7M 7-056ST 81005092.pdf0.562 InchHardened & Ground BallsNylon / ST. ST. Balls1 Inch0.125 Inch0.062 Inch 121
A 7M 7-062 81005093.pdf0.625 InchHardened & Ground BallsNylon / Steel Balls1.125 Inch0.156 Inch0.093 Inch 188
A 7M 7-062ST 81005092.pdf0.625 InchHardened & Ground BallsNylon / ST. ST. Balls1.125 Inch0.156 Inch0.093 Inch 75
A 7M 7-068 81005093.pdf0.688 InchHardened & Ground BallsNylon / Steel Balls1.188 Inch0.156 Inch0.093 Inch 16
A 7M 7-068ST 81005092.pdf0.688 InchHardened & Ground BallsNylon / ST. ST. Balls1.188 Inch0.156 Inch0.093 Inch Call Us
A 7M 7-075 81005093.pdf0.75 InchHardened & Ground BallsNylon / Steel Balls1.25 Inch0.156 Inch0.093 Inch 42
A 7M 7-075ST 81005092.pdf0.75 InchHardened & Ground BallsNylon / ST. ST. Balls1.25 Inch0.156 Inch0.093 Inch 208
A 7M 7-081 81005093.pdf0.812 InchHardened & Ground BallsNylon / Steel Balls1.312 Inch0.156 Inch0.093 Inch 248
A 7M 7-081ST 81005092.pdf0.812 InchHardened & Ground BallsNylon / ST. ST. Balls1.312 Inch0.156 Inch0.093 Inch 4
A 7M 7-087 81005093.pdf0.875 InchHardened & Ground BallsNylon / Steel Balls1.375 Inch0.156 Inch0.093 Inch 250
Page

Items 1-25 of 56

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team