Axial Needle Roller Bearing Retainers

Page

Items 1-25 of 30

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore (d)Dynamic Load RatingMaximum Speed (rpm)Outside Diameter (D)Static Load Rating (N)Weight (grams)Width (S)StockPriceQtyAdd to Cart
BTHBNGMAXK0414TN qbc 71.pdf44380 N18000 rpm147500 N0.7 g2 Call Us
$5.79
BTHBNGMAXK0515TN qbc 71.pdf54680 N17000 rpm159100 N0.8 g2 Call Us
$5.65
BTHBNGMAXK0619TN qbc 71.pdf66740 N16000 rpm1915400 N1.0 g2 Call Us
$4.26
BTHBNGMAXK0821TN qbc 71.pdf87750 N15000 rpm2119000 N2.0 g2 55
$3.39
BTHBNGMAXK100135 qbc 71.pdf10090500 N2000 rpm135559500 N104.0 g4 Call Us
$54.78
BTHBNGMAXK1024 qbc 71.pdf109150 N14000 rpm2424500 N3.0 g2 382
$4.22
BTHBNGMAXK110145 qbc 71.pdf11096500 N1900 rpm145617500 N122.0 g4 Call Us
BTHBNGMAXK120155 qbc 71.pdf120101500 N1700 rpm155679600 N131.0 g4 Call Us
$123.42
BTHBNGMAXK1226 qbc 71.pdf129860 N16000 rpm2628600 N3.0 g2 Call Us
$3.82
BTHBNGMAXK130170 qbc 71.pdf130132400 N1600 rpm170838900 N205.0 g5 Call Us
$206.21
BTHBNGMAXK140180 qbc 71.pdf140137200 N1500 rpm180899600 N219.0 g5 Call Us
$209.30
BTHBNGMAXK150190 qbc 71.pdf150142800 N1400 rpm190959000 N232.0 g5 Call Us
$238.41
BTHBNGMAXK1528 qbc 71.pdf1511200 N11000 rpm2835500 N4.0 g2 12
$3.95
BTHBNGMAXK160200 qbc 71.pdf160147600 N1300 rpm2001015000 N246.0 g5 Call Us
$289.91
BTHBNGMAXK1730 qbc 71.pdf1711800 N10000 rpm3038600 N4.0 g2 7
$3.81
BTHBNGMAXK2035 qbc 71.pdf2012900 N8500 rpm3545600 N5.0 g2 28
$4.09
BTHBNGMAXK2542 qbc 71.pdf2513800 N7000 rpm4257800 N7.0 g2 Call Us
$4.09
BTHBNGMAXK3047 qbc 71.pdf3015600 N6000 rpm4769500 N8.0 g2 Call Us
$4.68
BTHBNGMAXK3552 qbc 71.pdf3516900 N5500 rpm5280100 N10.0 g2 5
$5.12
BTHBNGMAXK4060 qbc 71.pdf4027500 N4700 rpm60113500 N16.0 g3 8
$8.15
BTHBNGMAXK4565 qbc 71.pdf4529050 N4300 rpm65127600 N18.0 g3 6
$8.55
BTHBNGMAXK5070 qbc 71.pdf5031500 N3900 rpm7013800 N20.0 g3 5
$9.48
BTHBNGMAXK5578 qbc 71.pdf5537400 N3500 rpm78185000 N28.0 g3 6
$11.46
BTHBNGMAXK6085 qbc 71.pdf6043900 N3200 rpm85232500 N33.0 g3 Call Us
$13.57
BTHBNGMAXK6590 qbc 71.pdf6545800 N3000 rpm90254600 N35.0 g3 Call Us
$15.81
Page

Items 1-25 of 30

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team