Choose a Category

Precision Heavy-Duty Spherical Bearings

• Metal-to-Metal
• Alloy Steel
• Optional Self-Lubricating Liner 

Materials
OUTER RACE - Alloy Steel Heat-Treated Oil-Coated
BALL - 52100 Steel Heat-Treated Chrome Plated

11 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFApproximate WeightBall Diameter Ref. (E)Ball Flat Diameter Ref. (O)Ball Width (W)Bore (B)Chamfer (C)Max Static Radial Load (lb)Outside Diameter (D)Width (H)StockPriceQtyAdd to Cart
BPFFKS-030 qbc 272.pdf0.014 lb0.4060.2930.2810.19000.0205400 lb0.56250.218 Call Us
BPFFKS-040 qbc 272.pdf0.022 lb0.5000.3640.3430.25000.0228400 lb0.65620.250 Call Us
BPFFKS-050 qbc 272.pdf0.035 lb0.5620.4190.3750.31250.02211600 lb0.75000.281 Call Us
BPFFKS-060 qbc 272.pdf0.038 lb0.6250.4750.4060.37500.03215600 lb0.81250.312 Call Us
BPFFKS-070 qbc 272.pdf0.047 lb0.6870.5300.4370.43750.03222300 lb0.90620.343 Call Us
BPFFKS-080 qbc 272.pdf0.065 lb0.7810.6000.5000.50000.03226900 lb1.00000.390 Call Us
BPFFKS-090 qbc 272.pdf0.086 lb0.8750.6700.5620.56250.03236000 lb1.09370.437 Call Us
BPFFKS-100 qbc 272.pdf0.110 lb0.9680.7390.6250.62500.03240000 lb1.18750.500 Call Us
BPFFKS-120 qbc 272.pdf0.204 lb1.1870.9200.7500.75000.04478000 lb1.43750.593 Call Us
BPFFKS-140 qbc 272.pdf0.263 lb1.3120.9800.8750.87500.04486000 lb1.56250.703 Call Us
BPFFKS-160 qbc 272.pdf0.386 lb1.5001.1181.0001.00000.044104000 lb1.75000.797 Call Us

11 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team