Commercial Two-Piece Spherical Bearings

9 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFApproximate WeightBall Diameter Ref. (E)Ball Flat Diameter Ref. (O)Ball Width (W)Bore (B)Chamfer (C)Max Static Radial Load (lb)Outside Diameter (D)Width (H)StockPriceQtyAdd to Cart
BPFCOM-030 qbc 273.pdf0.02 lb0.4060.2930.2810.19000.0153250 lb0.56250.218 Call Us
BPFCOM-040 qbc 273.pdf0.02 lb0.5000.3640.3430.25000.0224900 lb0.65620.250 Call Us
BPFCOM-050 qbc 273.pdf0.03 lb0.5620.4190.3750.31250.0326450 lb0.75000.281 Call Us
BPFCOM-060 qbc 273.pdf0.04 lb0.6560.5160.4060.37500.0328250 lb0.81250.312 Call Us
BPFCOM-080 qbc 273.pdf0.07 lb0.7810.6000.5000.50000.03213600 lb1.00000.390 Call Us
BPFCOM-100 qbc 273.pdf0.12 lb0.9680.7390.6250.62500.03221000 lb1.18750.500 Call Us
BPFCOM-120 qbc 273.pdf0.21 lb1.1870.9200.7500.75000.04430000 lb1.43750.593 Call Us
BPFCOM-140 qbc 273.pdf0.27 lb1.3120.9800.8750.87500.04441100 lb1.56250.703 Call Us
BPFCOM-160 qbc 273.pdf0.38 lb1.5001.1181.0001.00000.04454700 lb1.75000.797 Call Us

9 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team