-
>
Gears, Differentials, Racks & Pinions
- Spur Gears
- Bevel Gears
- Miter Gears
- Racks
- Helical Gears
- Internal Gears
- Worm Gear Pairs
- Screw Gears
- Differentials
- Gear and Dial Hubs
- Gear Blanks
- Gear Clamps, Precision & Commercial
- Pinion Shafts
- Pinion Wire
- Spur Gear Stock
- Splines
- Cluster Gears
- Designing with Plastic Gears
- Helical Gears Technical Information
- Internal Gear Technical Information
- Planetary Gear Design
- Spur Gears Technical Information
- A Complete Guide to Gears
- > Synchronous Drive Belts, Pulleys, & Cables
- > Couplings, Flexible Shafts, & Universal Joints
- > Chains & Sprockets
-
>
Shafts & Shaft Accessories
- Shafts & Drill Rods
- Sleeves, Hexagonal Hole
- Sleeves, Plain, Square Hole
- Sleeves, Partially Threaded, Square Hole
- Bushings, Square Hole, with Slit
- Stocks
- Shaftloc® - Sleeves, Pulleys & Accessories
- Bushings, Locking Hub
- Collars, Shaft
- Reducers & Extenders, Shaft
- Supports, Shaft
- Bore Reducers
- Ball Splines, Telescoping
- Shaft Lock, Nut Type Potentiometers
- Shaft Bushings, Taper
-
>
Bearings & Linear Motion Components
- Ball Bearings
- Linear Bearings
- Press-Fit Bearings
- Needle Roller Bearings
- Sintered Bronze Bars
- Sleeve Bearings
- Spherical Bearings
- Thrust Bearings & Washers
- Bearing Blocks
- Rod Ends
- Bearing Spacers
- Hydro-Dynamic Pressure Bearings
- Bearing Housings
- Frelon® Lined Flanged Aluminum Sleeve Blocks
- Ball Bearing Technical Information
- Ball Bearing Lubrication and Surface Finishes
- Plastic and Non-Metallic Bearings
- Porous Metallic Bearings
- Bearing Maintenance Tools
- > Motors, Gearheads, & Motion Control
- > Speed Reducers & Right Angle Drives
- > Hardware
- > Miscellaneous Components
- > Linear Guide Systems
- > Clutches & Brakes
- > Vibration & Shock Mounts
Polymer Press-Fit Spherical Bearings


SDP/SI offers inch and metric maintenance-free self-aligning bearings that are low cost and easy to install.
See Series S99GSB-… and S99GSBM… .
Injection molded from high-performance plastics, these bearings are used in various applications where lubricated metal bearings are not suitable. They are lightweight, vibration dampening and provide excellent performance in water, chemicals, and dusty environments.
Applications:
Where ease of assembly is required
Small installation space
Harsh environments
Two-Part Plastic Spherical Bearing
The spherical ball is made of wear-resistant L280 polymer and the housing is made of shock-resistant reinforced plastic. These bearings can operate at speeds up to 100 ft/min (30.48 m/min) due to the low friction coefficient. 80% lighter than steel, they have a high strength-to-weight ratio and long service life. The pivoting capability offers many design advantages and simplified assembly.
Advantages:
Maintenance free
No lubrication
Vibration dampening
Excellent wear resistance
Corrosion resistant
Lightweight
Strong and durable
FOR SHAFT DIAMETERS: 3/16 - 1/2
SELF ALIGNING
EASY TO INSTALL
LOW COST
MATERIAL:
Housing - igumid G
Ball - L280 Polymer
OPERATING TEMPERATURE:
-22°F to +176°F
FEATURES:
Maintenance free
Chemical and UV resistant
Lightweight
Durable
SPECIFICATIONS:
I.D. After Press Fit: .1900 +.0027/+.0008
.2500 to .3750 +.0033/+.0010
.4375 & .5000 +.0040/+.0013
For optimal performance adhere to the specifications for housing bores and recommended shaft sizes. Press fit bearings are meant to be oversized before being press fit. After proper installation into a recommended housing bore, the inner diameter adjusts to meet our specified tolerances.
Scroll to view full table >>>
Product Name | Catalog PDF | Ball Material | Bearing Width (W) | Bore (ID) | Housing Width (W₁) | Max Assembly Torque (lbs ft) | Max Pivot Angle (°) | Max Static Axial Load (lbs) | Max Static Radial Load (lbs) | Outside Diameter (O.D.) | Weight (oz.) | Stock | Price | Qty | Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Filter Products
- Bearing Width (W)
- Bearing Width (S)
- Bore (ID)
- Bore (d)
- Housing Width (W₁)
- Housing Width (S₁)
- Max Assembly Torque (lbs ft)
- Max Assembly Torque (Nm)
- Max Pivot Angle (°)
- Max Static Axial Load (lbs)
- Max Static Axial Load (N)
- Max Static Radial Load (lbs)
- Max Static Radial Load (N)
- Outside Diameter (O.D.)
- Outside Diameter (D)
- Weight (grams)
- Weight (oz.)