Precision Four-Piece Spherical Bearings With Copper Alloy Insert

11 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFApproximate WeightBall Diameter Ref. (E)Ball Flat Diameter Ref. (O)Ball Width (W)Bore (B)Chamfer (C)Housing Width (H*)Max Static Radial Load (lb)Outisde Diameter (D)StockPriceQtyAdd to Cart
BPFLSS-020 qbc 267.pdf0.01 lb0.34300.240.25000.16500.02000.18702000 lb0.4687 1
BPFLSS-030 qbc 267.pdf0.02 lb0.40600.290.28100.19000.02000.21802750 lb0.5625 Call Us
BPFLSS-040 qbc 267.pdf0.02 lb0.50000.360.34300.25000.02200.25004200 lb0.6562 Call Us
BPFLSS-050 qbc 267.pdf0.03 lb0.56200.420.37500.31250.02200.28105800 lb0.7500 Call Us
BPFLSS-060 qbc 267.pdf0.04 lb0.62500.480.40600.37500.03200.31207150 lb0.8125 Call Us
BPFLSS-070 qbc 267.pdf0.05 lb0.68700.530.43700.43750.03200.34308625 lb0.9062 Call Us
BPFLSS-080 qbc 267.pdf0.07 lb0.78100.600.50000.50000.03200.390011200 lb1.0000 Call Us
BPFLSS-090 qbc 267.pdf0.09 lb0.87500.670.56200.56250.03200.437014000 lb1.0937 Call Us
BPFLSS-100 qbc 267.pdf0.12 lb0.96800.740.62500.62500.03200.500017700 lb1.1875 Call Us
BPFLSS-120 qbc 267.pdf0.21 lb1.18700.920.75000.75000.04400.593025750 lb1.4375 Call Us
BPFLSS-160 qbc 267.pdf0.38 lb1.50001.121.00001.00000.04400.797037520 lb1.7500 Call Us

11 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team