Choose a Category

Brass Precision Four-Piece Spherical Bearings

• Metal-to-Metal 

Materials
OUTER RACE - Carbon Steel, Coated For Corrosion Resistance
BALL - 52100 Alloy Steel Heat-Treated
INSERT - Brass

11 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFApproximate WeightBall Diameter Ref. (E)Ball Flat Diameter Ref.Ball Width (W)Bore (B)Chamfer (C)Housing Width (H*)Max Static Radial Load (lb)Outisde Diameter (D)StockPriceQtyAdd to Cart
BPFLSX-030 qbc 268.pdf0.02 lb0.4060.2930.2810.19000.0160.1872960 lb0.6250 Call Us
BPFLSX-040 qbc 268.pdf0.04 lb0.5150.3540.3750.25000.0160.2815245 lb0.7500 Call Us
BPFLSX-050 qbc 268.pdf0.05 lb0.6250.4470.4370.31250.0160.3136550 lb0.8750 Call Us
BPFLSX-060 qbc 268.pdf0.08 lb0.7180.5170.5000.37500.0160.3758605 lb1.0000 Call Us
BPFLSX-080 qbc 268.pdf0.18 lb0.9370.6370.6870.50000.0440.53115600 lb1.3125 Call Us
BPFLSX-100 qbc 268.pdf0.33 lb1.1870.8020.8750.62500.0440.68725700 lb1.5625 Call Us
BPFLSX-120 qbc 268.pdf0.97 lb1.6251.0381.2500.75000.0440.93747600 lb2.2500 Call Us
BPFLSX-160 qbc 268.pdf0.94 lb1.7501.3451.1251.00000.0620.87548200 lb2.3750 Call Us
BPFLSX-190 qbc 268.pdf1.27 lb2.0001.5621.2501.18750.0851.00063000 lb2.6250 Call Us
BPFLSX-240 qbc 268.pdf2.38 lb2.5002.0001.5001.50000.0851.25098000 lb3.2500 Call Us
BPFLSX-300 qbc 268.pdf3.75 lb3.0002.5211.6251.87500.1251.313123500 lb4.0000 Call Us

11 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team