Sintered Bronze Ultra Precision Sleeve Bearings

Page

Items 1-25 of 82

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBearing TypeFlange Dia. (0 = none) (F)Flange Thickness (FW)Inside Diameter (B)Inside Diameter ToleranceLoad Speed RatingOutside Dia. (O.D.)Outside Dia. ToleranceOverall Length (W)StockPriceQtyAdd to Cart
BSNFLN-163206U qbc 191.pdfFlanged0.547 Inch0.045 Inch0.25 Inch(+0.0002 /-0.000) Inch35000 lbs x rpm(+0.00 /-0.0002) Inch(+0.00 /-0.0002) Inch0.1875 Inch Call Us
S99BP3-PB041206 81005031.pdfPlain0 Inch0 Inch0.0627 Inch±0.0002 Inch18000 lbs x rpm0.1876 Inch+0.0000/-0.0005 Inch0.0937 Inch 5
S99BP3-PB041606 81005031.pdfPlain0 Inch0 Inch0.0627 Inch±0.0002 Inch18000 lbs x rpm0.2501 Inch+0.0000/-0.0005 Inch0.0937 Inch 88
S99BP3-PB051606 81005031.pdfPlain0 Inch0 Inch0.0783 Inch±0.0002 Inch18000 lbs x rpm0.2501 Inch+0.0000/-0.0005 Inch0.0937 Inch Call Us
S99BP3-PB051609 81005031.pdfPlain0 Inch0 Inch0.0783 Inch±0.0002 Inch27000 lbs x rpm0.2501 Inch+0.0000/-0.0005 Inch0.1406 Inch 1
S99BP3-PB061204 81005031.pdfPlain0 Inch0 Inch0.0939 Inch±0.0002 Inch12000 lbs x rpm0.1876 Inch+0.0000/-0.0005 Inch0.0625 Inch 33
S99BP3-PB061206 81005031.pdfPlain0 Inch0 Inch0.0939 Inch±0.0002 Inch18000 lbs x rpm0.1876 Inch+0.0000/-0.0005 Inch0.0937 Inch 74
S99BP3-PB061604 81005031.pdfPlain0 Inch0 Inch0.0939 Inch±0.0002 Inch12000 lbs x rpm0.2501 Inch+0.0000/-0.0005 Inch0.0625 Inch 10
S99BP3-PB062007 81005031.pdfPlain0 Inch0 Inch0.0939 Inch±0.0002 Inch21000 lbs x rpm0.3126 Inch+0.0000/-0.0005 Inch0.1094 Inch 96
S99BP3-PB062009 81005031.pdfPlain0 Inch0 Inch0.0939 Inch±0.0002 Inch27000 lbs x rpm0.3126 Inch+0.0000/-0.0005 Inch0.1406 Inch Call Us
S99BP3-PB081606 81005031.pdfPlain0 Inch0 Inch0.1252 Inch±0.0002 Inch18000 lbs x rpm0.2501 Inch+0.0000/-0.0005 Inch0.0937 Inch 44
S99BP3-PB081607 81005031.pdfPlain0 Inch0 Inch0.1252 Inch±0.0002 Inch21000 lbs x rpm0.2501 Inch+0.0000/-0.0005 Inch0.1094 Inch 7
S99BP3-PB082007 81005031.pdfPlain0 Inch0 Inch0.1252 Inch±0.0002 Inch21000 lbs x rpm0.3126 Inch+0.0000/-0.0005 Inch0.1095 Inch Call Us
S99BP3-PB082009 81005031.pdfPlain0 Inch0 Inch0.1252 Inch±0.0002 Inch27000 lbs x rpm0.3126 Inch+0.0000/-0.0005 Inch0.1406 Inch 40
S99BP3-PB082407 81005031.pdfPlain0 Inch0 Inch0.1252 Inch±0.0002 Inch21000 lbs x rpm0.3751 Inch+0.0000/-0.0005 Inch0.1094 Inch Call Us
S99BP3-PB082409 81005031.pdfPlain0 Inch0 Inch0.1252 Inch±0.0002 Inch27000 lbs x rpm0.3751 Inch+0.0000/-0.0005 Inch0.1406 Inch 47
S99BP3-PB102007 81005031.pdfPlain0 Inch0 Inch0.1564 Inch±0.0002 Inch21000 lbs x rpm0.3126 Inch+0.0000/-0.0005 Inch0.1094 Inch Call Us
S99BP3-PB102008 81005031.pdfPlain0 Inch0 Inch0.1564 Inch±0.0002 Inch24000 lbs x rpm0.3126 Inch+0.0000/-0.0005 Inch0.125 Inch Call Us
S99BP3-PB122408 81005031.pdfPlain0 Inch0 Inch0.1877 Inch±0.0002 Inch24000 lbs x rpm0.3751 Inch+0.0000/-0.0005 Inch0.125 Inch Call Us
S99BP3-PB123210 81005031.pdfPlain0 Inch0 Inch0.1877 Inch±0.0002 Inch30000 lbs x rpm0.5001 Inch+0.0000/-0.0005 Inch0.1562 Inch Call Us
S99BP3-PB123212 81005031.pdfPlain0 Inch0 Inch0.1877 Inch±0.0002 Inch37000 lbs x rpm0.5001 Inch+0.0000/-0.0005 Inch0.196 Inch Call Us
S99BP3-PB162408 81005031.pdfPlain0 Inch0 Inch0.2502 Inch±0.0002 Inch24000 lbs x rpm0.3751 Inch+0.0000/-0.0005 Inch0.125 Inch 90
S99BP3-PB163208 81005031.pdfPlain0 Inch0 Inch0.2502 Inch±0.0002 Inch24000 lbs x rpm0.5001 Inch+0.0000/-0.0005 Inch0.125 Inch Call Us
S99BP3-PB163212 81005031.pdfPlain0 Inch0 Inch0.2502 Inch±0.0002 Inch36000 lbs x rpm0.5001 Inch+0.0000/-0.0005 Inch0.1875 Inch Call Us
S99BP3-PB164012 81005031.pdfPlain0 Inch0 Inch0.2502 Inch±0.0002 Inch37000 lbs x rpm0.6251 Inch+0.0000/-0.0005 Inch0.196 Inch 44
Page

Items 1-25 of 82

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team