Commercial Sintered Bronze Sleeve Bearings

Page

Items 1-25 of 769

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBearing TypeFlange Dia. (A)Flange Thickness (B)Inside Diameter (I.D.)Inside Diameter ToleranceOutside Dia. (O.D.)Outside Dia. ToleranceOverall Length (L)StockPriceQtyAdd to Cart
A 7B 4-BF0612 81005033.pdfFlanged0.43750.0630.1895 Inch(+.000/-.001) Inch0.314 Inch(+.000/-.001) Inch0.375 173
A 7B 4-BF0812 81005033.pdfFlanged0.468750.0630.252 Inch(+.000/-.001) Inch0.377 Inch(+.000/-.001) Inch0.375 441
A 7B 4-BF1012 81005033.pdfFlanged0.56250.0630.3135 Inch(+.000/-.001) Inch0.502 Inch(+.000/-.001) Inch0.375 Call Us
A 7B 4-BF1212 81005033.pdfFlanged0.6250.0630.3765 Inch(+.000/-.001) Inch0.502 Inch(+.000/-.001) Inch0.375 1844
A 7B 4-BP0624 81005033.pdfPlain000.1885 Inch(+.000/-.001) Inch0.314 Inch(+.000/-.001) Inch0.75 4
A 7B 4-BP0824 81005033.pdfPlain000.252 Inch(+.000/-.001) Inch0.377 Inch(+.000/-.001) Inch0.75 152
A 7B 4-BP1024 81005033.pdfPlain000.314 Inch(+.000/-.001) Inch0.502 Inch(+.000/-.001) Inch0.75 Call Us
A 7B 4-BP1224 81005033.pdfPlain000.3765 Inch(+.000/-.001) Inch0.502 Inch(+.000/-.001) Inch0.75 Call Us
A 7B 4-F002 81005037.pdfFlanged0.3750.1210.188 Inch(+.001/-.000) Inch0.284 Inch(+.000/-.001) Inch0.281 3184
A 7B 4-F004 81005037.pdfFlanged0.4370.0650.251 Inch(+.001/-.000) Inch0.316 Inch(+.000/-.001) Inch0.156 3609
A 7B 4-F006 81005037.pdfFlanged0.50.0950.251 Inch(+.001/-.000) Inch0.379 Inch(+.000/-.001) Inch0.406 2
A 7B 4-F007 81005037.pdfFlanged0.50.0950.281 Inch(+.001/-.000) Inch0.379 Inch(+.000/-.001) Inch0.2188 119
A 7B 4-F008 81005037.pdfFlanged0.5620.0650.3125 Inch(+.001/-.000) Inch0.504 Inch(+.000/-.001) Inch0.4848 904
A 7B 4-F010 81005037.pdfFlanged0.5620.0650.375 Inch(+.001/-.000) Inch0.504 Inch(+.000/-.001) Inch0.404 1461
A 7B 4-F016 81005037.pdfFlanged0.5620.0770.438 Inch(+.001/-.000) Inch0.504 Inch(+.000/-.001) Inch.154 - .149 48
A 7B 4-F017 81005037.pdfFlanged0.8120.0950.501 Inch(+.001/-.000) Inch0.629 Inch(+.000/-.001) Inch0.25 1094
A 7B 4-F018 81005037.pdfFlanged0.8750.0650.501 Inch(+.001/-.000) Inch0.629 Inch(+.000/-.001) Inch0.562 1056
A 7B 4-F021 81005037.pdfFlanged0.8750.060.501 Inch(+.001/-.000) Inch0.754 Inch(+.000/-.001) Inch0.969 202
A 7B 4-F026 81005037.pdfFlanged0.8750.1450.501 Inch(+.001/-.000) Inch0.754 Inch(+.000/-.001) Inch0.515 402
A 7B 4-F027 81005037.pdfFlanged0.4370.0640.188 Inch(+.001/-.000) Inch0.316 Inch(+.000/-.001) Inch0.375 1340
A 7B 4-F040 81005037.pdfFlanged0.4370.0620.1875 Inch(+.001/-.000) Inch0.315 Inch(+.000/-.001) Inch.1345 - .1265 2310
A 7B 4-F041 81005037.pdfFlanged0.870.0420.5 Inch(+.001/-.000) Inch0.628 Inch(+.000/-.001) Inch.198 - .192 3053
A 7B 4-F042 81005037.pdfFlanged0.340.050.1245 Inch(+.001/-.000) Inch0.2215 Inch(+.000/-.001) Inch.122 - .115 612
A 7B 4-F043 81005037.pdfFlanged0.3750.0570.1875 Inch(+.001/-.000) Inch0.284 Inch(+.000/-.001) Inch.218 - .212 182
A 7B 4-F048 81005037.pdfFlanged0.250.0350.125 Inch(+.001/-.000) Inch0.19 Inch(+.000/-.001) Inch.228 - .216 454
Page

Items 1-25 of 769

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team