Clip Bearings With Double Flange

Page

Items 1-25 of 40

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore Size (I.D.)Flange Dia. (A₁ / A₂)Housing BoreMaterialOutside Dia. (O.D.)Overall Length (L)Shaft SizeSheet Metal ThicknessTemperature RangeStockPriceQtyAdd to Cart
S99GMC-192514 81005064.pdf0.1875 Inch0.25 / 0.3125 Inch0.2343 / 0.2414 InchM250® Polymer0.2343 Inch0.138 Inch0.1865 / 0.1875 Inch.040 – .075 Inch-40 to 176 °F 163
S99GMC-192520 81005064.pdf0.1875 Inch0.25 / 0.3125 Inch0.2272 / 0.2414 InchM250® Polymer0.2343 Inch0.2 Inch0.1865 / 0.1875 Inch.072 – .135 Inch-40 to 176 °F 8
S99GMC-253414 81005064.pdf0.25 Inch0.34375 / 0.4375 Inch0.3125 / 0.3212 InchM250® Polymer0.3125 Inch0.138 Inch0.249 / 0.25 Inch.040 – .075 Inch-40 to 176 °F 148
S99GMC-253420 81005064.pdf0.25 Inch0.34375 / 0.4375 Inch0.3038 / 0.3212 InchM250® Polymer0.3125 Inch0.2 Inch0.249 / 0.25 Inch.072 – .135 Inch-40 to 176 °F 32
S99GMC-314114 81005064.pdf0.3125 Inch0.40625 / 0.5 Inch0.375 / 0.3834 InchM250® Polymer0.375 Inch0.138 Inch0.3115 / 0.3125 Inch.040 – .075 Inch-40 to 176 °F Call Us
S99GMC-314120 81005064.pdf0.3125 Inch0.40625 / 0.5 Inch0.3663 / 0.3834 InchM250® Polymer0.375 Inch0.2 Inch0.3115 / 0.3125 Inch.072 – .135 Inch-40 to 176 °F Call Us
S99GMC-384714 81005064.pdf0.375 Inch0.46875 / 0.5625 Inch0.4375 / 0.4481 InchM250® Polymer0.4375 Inch0.138 Inch0.374 / 0.375 Inch.040 – .075 Inch-40 to 176 °F Call Us
S99GMC-384720 81005064.pdf0.375 Inch0.46875 / 0.5625 Inch0.4269 / 0.4481 InchM250® Polymer0.4375 Inch0.2 Inch0.374 / 0.375 Inch.072 – .135 Inch-40 to 176 °F Call Us
S99GMC-445314 81005064.pdf0.4375 Inch0.53125 / 0.625 Inch0.5 / 0.5106 InchM250® Polymer0.5 Inch0.138 Inch0.4365 / 0.4375 Inch.040 – .075 Inch-40 to 176 °F Call Us
S99GMC-445320 81005064.pdf0.4375 Inch0.53125 / 0.625 Inch0.4894 / 0.5106 InchM250® Polymer0.5 Inch0.2 Inch0.4365 / 0.4375 Inch.072 – .135 Inch-40 to 176 °F 1
S99GMC-505914 81005064.pdf0.5 Inch0.59375 / 0.6875 Inch0.5625 / 0.5731 InchM250® Polymer0.5625 Inch0.138 Inch0.499 / 0.5 Inch.040 – .075 Inch-40 to 176 °F Call Us
S99GMC-505920 81005064.pdf0.5 Inch0.59375 / 0.6875 Inch0.5519 / 0.5731 InchM250® Polymer0.5625 Inch0.2 Inch0.499 / 0.5 Inch.072 – .135 Inch-40 to 176 °F 83
S99GMC-637214 81005064.pdf0.625 Inch0.71875 / 0.875 Inch0.6875 / 0.6981 InchM250® Polymer0.6875 Inch0.138 Inch0.624 / 0.625 Inch.040 – .075 Inch-40 to 176 °F Call Us
S99GMC-637220 81005064.pdf0.625 Inch0.71875 / 0.875 Inch0.6769 / 0.6981 InchM250® Polymer0.6875 Inch0.2 Inch0.624 / 0.625 Inch.072 – .135 Inch-40 to 176 °F 36
S99GMC-758414 81005064.pdf0.75 Inch0.84375 / 1 Inch0.8125 / 0.8255 InchM250® Polymer0.8125 Inch0.138 Inch0.749 / 0.75 Inch.040 – .075 Inch-40 to 176 °F Call Us
S99GMC-758420 81005064.pdf0.75 Inch0.84375 / 1 Inch0.7995 / 0.8255 InchM250® Polymer0.8125 Inch0.2 Inch0.749 / 0.75 Inch.072 – .135 Inch-40 to 176 °F Call Us
S99GMCM0304832 79501145.pdf  4.02 / 4.2 mmM250® Polymer 3.2 mm2.975 / 3 mm1.45...1.92-40C to 80C °F 33
S99GMCM0304842 79501145.pdf  4.02 / 4.2 mmM250® Polymer 4.2 mm2.975 / 3 mm2.45...2.92-40C to 80C °F Call Us
S99GMCM0405932 79501145.pdf  5.02 / 5.2 mmM250® Polymer 3.2 mm3.975 / 4 mm1.45...1.92-40C to 80C °F Call Us
S99GMCM0405942 79501145.pdf  5.02 / 5.2 mmM250® Polymer 4.2 mm3.975 / 4 mm2.45...2.92-40C to 80C °F Call Us
S99GMCM0506832 79501145.pdf  5.98 / 6.2 mmM250® Polymer 3.2 mm4.975 / 5 mm1.45...1.92-40C to 80C °F 106
S99GMCM0506842 79501145.pdf  5.98 / 6.2 mmM250® Polymer 4.2 mm4.975 / 5 mm2.45...2.92-40C to 80C °F Call Us
S99GMCM0607832 79501145.pdf  5.8 / 7.2 mmM250® Polymer 3.2 mm5.975 / 6 mm1.45...1.92-40C to 80C °F Call Us
S99GMCM0607842 79501145.pdf  5.8 / 7.2 mmM250® Polymer 4.2 mm5.975 / 6 mm2.45...2.92-40C to 80C °F 4
S99GMCM0607852 79501145.pdf  5.8 / 7.2 mmM250® Polymer 5.2 mm5.975 / 6 mm3.45...3.92-40C to 80C °F 1
Page

Items 1-25 of 40

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team