Clip Bearings With Bevel Edged

20 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore Size (I.D.)Flange Dia. (A)Flange Width (B)Groove Width (a)Housing Bore(min / max) (Inch)Length (L)MaterialOutside Dia. (O.D.)Shaft Dia.(min / max) (Inch)Temperature RangeStockPriceQtyAdd to Cart
S99GMY-019023188 81005063.pdf0.1875 Inch0.3125 Inch0.025 Inch0.039 Inch0.2268 / 0.2339 Inch0.1875 InchM250® Polymer0.234 Inch0.1865 / 0.1875 Inch-40 - 176 °F Call Us
S99GMY-025030250 81005063.pdf0.25 Inch0.40625 Inch0.025 Inch0.039 Inch0.2878 / 0.2965 Inch0.25 InchM250® Polymer0.296 Inch0.249 / 0.250 Inch-40 - 176 °F 6
S99GMY-031037313 81005063.pdf0.3125 Inch0.5 Inch0.03 Inch0.039 Inch0.3657 / 0.3744 Inch0.3125 InchM250® Polymer0.374 Inch0.3115 / 0.3125 Inch-40 - 176 °F 8
S99GMY-038044375 81005063.pdf0.375 Inch0.59375 Inch0.03 Inch0.039 Inch0.4264 / 0.437 Inch0.375 InchM250® Polymer0.437 Inch0.374 / 0.375 Inch-40 - 176 °F 6
S99GMY-044050438 81005063.pdf0.4375 Inch0.65625 Inch0.03 Inch0.039 Inch0.489 / 0.4996 Inch0.4375 InchM250® Polymer0.499 Inch0.4365 / 0.4375 Inch-40 - 176 °F 8
S99GMY-050075500 81005063.pdf0.5 Inch0.75 Inch0.03 Inch0.059 Inch0.5512 / 0.5618 Inch0.5 InchM250® Polymer0.562 Inch0.499 / 0.500 Inch-40 - 176 °F 5
S99GMY-063069625 81005063.pdf0.625 Inch0.9375 Inch0.03 Inch0.059 Inch0.6724 / 0.687 Inch0.625 InchM250® Polymer0.687 Inch0.624 / 0.625 Inch-40 - 176 °F Call Us
S99GMY-075113750 81005063.pdf0.75 Inch1.125 Inch0.03 Inch0.059 Inch0.7988 / 0.8118 Inch0.75 InchM250® Polymer0.812 inch0.749 / 0.750 Inch-40 - 176 °F 9
S99GMY-088144875 81005063.pdf0.875 Inch1.3125 Inch0.03 Inch0.059 Inch0.924 / 0.937 Inch0.875 InchM250® Polymer0.937 Inch0.874 / 0.875 Inch-40 - 176 °F 5
S99GMY-100150875 81005063.pdf1 Inch1.5 Inch0.045 Inch0.059 Inch1.0803 / 1.0933 Inch0.875 InchM250® Polymer1.093 Inch0.9985 / 1.0000 Inch-40 - 176 °F Call Us
S99GMYM040504 80505045.pdf   1 mm  M250® Polymer  -40 To 80 °C 1055
S99GMYM050605 80505045.pdf   1 mm  M250® Polymer  -40 To 81 °C 5
S99GMYM060706 80505045.pdf   1 mm  M250® Polymer  -40 To 80 °C Call Us
S99GMYM081008 80505045.pdf   1 mm  M250® Polymer  -40 To 80 °C 9
S99GMYM101210 80505045.pdf   1 mm  M250® Polymer  -40 To 80 °C Call Us
S99GMYM121412 80505045.pdf   1 mm  M250® Polymer  -40 To 80 °C 3
S99GMYM141614 80505045.pdf   1 mm  M250® Polymer  -40 To 80 °C Call Us
S99GMYM161816 80505045.pdf   1 mm  M250® Polymer  -40 To 80 °C 7
S99GMYM202220 80505045.pdf   1 mm  M250® Polymer  -40 To 80 °C 8
S99GMYM252825 80505045.pdf   1 mm  M250® Polymer  -40 To 80 °C 7

20 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team