Solid Sintered Bronze Bars

25 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFLength (L)MaterialOutside Dia. (O.D.)StockPriceQtyAdd to Cart
A 7B 4-SSB02 81005047.pdf2 InchImpregnated Bronze0.25 Inch 10
A 7B 4-SSB03 81005047.pdf3 InchImpregnated Bronze0.375 Inch 5
A 7B 4-SSB04 81005047.pdf6.5 InchImpregnated Bronze0.5 Inch 10
A 7B 4-SSB05 81005047.pdf6.5 InchImpregnated Bronze0.625 Inch 18
A 7B 4-SSB06 81005047.pdf6.5 InchImpregnated Bronze0.75 Inch Call Us
A 7B 4-SSB07 81005047.pdf6.5 InchImpregnated Bronze0.875 Inch Call Us
A 7B 4-SSB08 81005047.pdf6.5 InchImpregnated Bronze1 Inch 1
A 7B 4-SSB09 81005047.pdf6.5 InchImpregnated Bronze1.125 Inch Call Us
A 7B 4-SSB10 81005047.pdf6.5 InchImpregnated Bronze1.25 Inch Call Us
A 7B 4-SSB11 81005047.pdf6.5 InchImpregnated Bronze1.375 Inch Call Us
A 7B 4-SSB12 81005047.pdf6.5 InchImpregnated Bronze1.5 Inch Call Us
A 7B 4-SSB13 81005047.pdf6.5 InchImpregnated Bronze1.625 Inch Call Us
A 7B 4-SSB14 81005047.pdf6.5 InchImpregnated Bronze1.75 Inch Call Us
A 7B 4-SSB16 81005047.pdf6.5 InchImpregnated Bronze2 Inch Call Us
A 7B 4-SSB18 81005047.pdf6.5 InchImpregnated Bronze2.25 Inch Call Us
A 7B 4-SSB20 81005047.pdf6.5 InchImpregnated Bronze2.5 Inch Call Us
A 7B 4-SSB22 81005047.pdf6.5 InchImpregnated Bronze2.75 Inch Call Us
A 7B 4-SSB24 81005047.pdf6.5 InchImpregnated Bronze3 Inch Call Us
A 7B 4-SSB26 81005047.pdf6.5 InchImpregnated Bronze3.25 Inch Call Us
A 7B 4-SSB28 81005047.pdf6.5 InchImpregnated Bronze3.5 Inch Call Us
A 7B 4-SSB32 81005047.pdf6.5 InchImpregnated Bronze4 Inch Call Us
A 7B 4-SSB36 81005047.pdf6.5 InchImpregnated Bronze4.5 Inch Call Us
A 7B 4-SSB40 81005047.pdf6.5 InchImpregnated Bronze5 Inch Call Us
A 7B 4-SSB44 81005047.pdf6 InchImpregnated Bronze5.5 Inch Call Us
A 7B 4-SSB48 81005047.pdf6 InchImpregnated Bronze6 Inch Call Us

25 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team