Sintered Bronze Bars

Our sintered bronze bar stock is oil-impregnated SAE 841, self-lubricating, and available as solid bars or cored bars. Sintered bronze is strong, corrosion-resistant, and electrically conductive. All bars are supplied with oversized O.D.’s and undersized bores so they can be machine finished.

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team