Choose a Category

Male Rod Ends

• Metal-to-Metal
• Optional Lubricator 

Materials
BALL - 52100 Alloy Steel Heat-Treated Chrome Plated
BODY - Carbon Steel Coated for Corrosion Resistance
INSERT - Brass

Items 101-125 of 139

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore Size (B)ClassHead Diameter (D)Height to Center (F)Housing Width / Ball Width (H / W)Material (Body / Ball)Max Angle Of Pivot (Degree)Static Load Rating (lbs)Thread Length (A)Thread Size (#)StockPriceQtyAdd to Cart
BRRODM-CM6 qbc 258.pdf0.3750 InchCommercial / 2PC1.000 Inch1.9380 Inch0.359 / 0.5 InchCarbon Steel / Chrome Steel19.0 Degree5100 lb1.250 Inch3/8-24 Call Us
BRRODM-CM7 qbc 258.pdf0.4375 inchCommercial / 2PC1.125 Inch2.1250 Inch0.406 / 0.562 InchCarbon Steel / Chrome Steel18.0 Degree6402 lb1.375 Inch7/16-20 Call Us
BRRODM-CM8 qbc 258.pdf0.5000 InchCommercial / 2PC1.312 Inch2.4380 Inch0.453 / 0.625 InchCarbon Steel / Chrome Steel17.0 Degree8386 lb1.500 Inch1/2-20 Call Us
$11.08
BRRODM-CML10 qbc 258.pdf0.6250 InchCommercial / 2PC1.500 Inch2.6250 Inch0.484 / 0.75 InchCarbon Steel / Chrome Steel22.0 Degree9813 lb1.625 Inch5/8-18 Call Us
BRRODM-CML12 qbc 258.pdf0.7500 InchCommercial / 2PC1.750 Inch2.8750 Inch0.593 / 0.875 InchCarbon Steel / Chrome Steel18.0 Degree14290 lb1.750 Inch3/4-16 Call Us
BRRODM-CML3 qbc 258.pdf0.1900 InchCommercial / 2PC0.625 Inch1.2500 Inch0.234 / 0.312 InchCarbon Steel / Chrome Steel17.0 Degree1210 lb0.750 Inch#10-32 Call Us
BRRODM-CML4 qbc 258.pdf0.2500 InchCommercial / 2PC0.750 Inch1.5620 Inch0.25 / 0.375 InchCarbon Steel / Chrome Steel21.0 Degree2225 lb1.000 Inch1/4-28 Call Us
BRRODM-CML5 qbc 258.pdf0.3125 InchCommercial / 2PC0.875 Inch1.8750 Inch0.312 / 0.437 InchCarbon Steel / Chrome Steel17.0 Degree3600 lb1.250 Inch5/16-24 Call Us
BRRODM-CML6 qbc 258.pdf0.3750 InchCommercial / 2PC1.000 Inch1.9380 Inch0.359 / 0.5 InchCarbon Steel / Chrome Steel19.0 Degree5100 lb1.250 Inch3/8-24 Call Us
BRRODM-CML7 qbc 258.pdf0.4375 inchCommercial / 2PC1.125 Inch2.1250 Inch0.406 / 0.562 InchCarbon Steel / Chrome Steel18.0 Degree6402 lb1.375 Inch7/16-20 Call Us
BRRODM-CML8 qbc 258.pdf0.5000 InchCommercial / 2PC1.312 Inch2.4380 Inch0.453 / 0.625 InchCarbon Steel / Chrome Steel17.0 Degree8386 lb1.500 Inch1/2-20 Call Us
BRRODMMCM14M qbc 260.pdf Commercial / 2PC34.75 mm  Carbon Steel / Chrome Steel   M14 X 2 Call Us
BRRODMMCM5M qbc 260.pdf Commercial / 2PC16.00 mm  Carbon Steel / Chrome Steel   M5 X 0.8 Call Us
BRRODMMCM8M qbc 260.pdf Commercial / 2PC22.25 mm  Carbon Steel / Chrome Steel   M8 X 1.25 Call Us
BRRODMMCML14M qbc 260.pdf Commercial / 2PC34.75 mm  Carbon Steel / Chrome Steel   M14 X 2 Call Us
BRRODMMCML5M qbc 260.pdf Commercial / 2PC16.00 mm  Carbon Steel / Chrome Steel   M5 X 0.8 Call Us
BRRODMMCML8M qbc 260.pdf Commercial / 2PC22.25 mm  Carbon Steel / Chrome Steel   M8 X 1.25 Call Us
S62GMRM0508L 80505074.pdf Precision18.00 mm  Thermoplastic/L280? Polymer   M5 Call Us
S62GMRM0508R 80505074.pdf Precision18.00 mm  Thermoplastic/L280? Polymer   M5 25
S62GMRM0609L 80505074.pdf Precision20.00 mm  Thermoplastic/L280? Polymer   M6 Call Us
S62GMRM0609R 80505074.pdf Precision20.00 mm  Thermoplastic/L280? Polymer   M6 Call Us
S62GMRM0812L 80505074.pdf Precision24.00 mm  Thermoplastic/L280? Polymer   M8 Call Us
S62GMRM0812R 80505074.pdf Precision24.00 mm  Thermoplastic/L280? Polymer   M8 Call Us
S62GMRM1014L 80505074.pdf Precision30.00 mm  Thermoplastic/L280? Polymer   M10 Call Us
S62GMRM1014R 80505074.pdf Precision30.00 mm  Thermoplastic/L280? Polymer   M10 Call Us

Items 101-125 of 139

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team