Male Rod Ends

Items 76-100 of 139

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore Size (d₁)ClassHead Diameter (D)Height To Center (L₁)Housing Width / Ball Width (W1 / W)Material (Body / Ball)Max Pivot Angle (Degree)Static Load Rating (N)Thread Length (L2)Thread Size (#)StockPriceQtyAdd to Cart
BRFSMGM250 qbc 253.pdf25 mmPrecision / 4PC56.00 mm94 mm22 / 31Carbon Steel / Chrome Steel15 Degree50000 N57 mmM24 X 2 Call Us
BRFSMGM250L qbc 253.pdf25 mmPrecision / 4PC56.00 mm94 mm22 / 31Carbon Steel / Chrome Steel15 Degree50000 N57 mmM24 X 2 Call Us
BRRCOM-SCM10T qbc 262.pdf Commercial / 2PC1.500 Inch  303 Stainless Steel / 440C Stainless Steel   5/8-18 Call Us
BRRCOM-SCM12T qbc 262.pdf Commercial / 2PC1.750 Inch  303 Stainless Steel / 440C Stainless Steel   3/4-16 Call Us
BRRCOM-SCM3T qbc 262.pdf Commercial / 2PC0.625 Inch  303 Stainless Steel / 440C Stainless Steel   #10-32 Call Us
BRRCOM-SCM4T qbc 262.pdf Commercial / 2PC0.750 Inch  303 Stainless Steel / 440C Stainless Steel   1/4-28 Call Us
BRRCOM-SCM5T qbc 262.pdf Commercial / 2PC0.875 Inch  303 Stainless Steel / 440C Stainless Steel   5/16-24 Call Us
BRRCOM-SCM6T qbc 262.pdf Commercial / 2PC1.000 Inch  303 Stainless Steel / 440C Stainless Steel   3/8-24 Call Us
BRRCOM-SCM7T qbc 262.pdf Commercial / 2PC1.125 Inch  303 Stainless Steel / 440C Stainless Steel   7/16-20 Call Us
BRRCOM-SCM8T qbc 262.pdf Commercial / 2PC1.312 Inch  303 Stainless Steel / 440C Stainless Steel   1/2-20 Call Us
BRRCOM-SCML10T qbc 262.pdf Commercial / 2PC1.500 Inch  303 Stainless Steel / 440C Stainless Steel   5/8-18 Call Us
BRRCOM-SCML12T qbc 262.pdf Commercial / 2PC1.750 Inch  303 Stainless Steel / 440C Stainless Steel   3/4-16 Call Us
BRRCOM-SCML3T qbc 262.pdf Commercial / 2PC0.625 Inch  303 Stainless Steel / 440C Stainless Steel   #10-32 Call Us
BRRCOM-SCML4T qbc 262.pdf Commercial / 2PC0.750 Inch  303 Stainless Steel / 440C Stainless Steel   1/4-28 Call Us
BRRCOM-SCML5T qbc 262.pdf Commercial / 2PC0.875 Inch  303 Stainless Steel / 440C Stainless Steel   5/16-24 Call Us
BRRCOM-SCML6T qbc 262.pdf Commercial / 2PC1.000 Inch  303 Stainless Steel / 440C Stainless Steel   3/8-24 Call Us
BRRCOM-SCML7T qbc 262.pdf Commercial / 2PC1.125 Inch  303 Stainless Steel / 440C Stainless Steel   7/16-20 Call Us
BRRCOM-SCML8T qbc 262.pdf Commercial / 2PC1.312 Inch  303 Stainless Steel / 440C Stainless Steel   1/2-20 Call Us
BRREXM-ALRSM10 qbc 266.pdf Commercial / 3PC1.750 Inch  Aluminum / Chrome Steel   3/4-16 Call Us
BRREXM-ALRSM8 qbc 266.pdf Commercial / 3PC1.500 Inch  Aluminum / Chrome Steel   5/8-18 Call Us
BRRODM-CM10 qbc 258.pdf Commercial / 2PC1.500 Inch  Carbon Steel / Chrome Steel   5/8-18 Call Us
BRRODM-CM12 qbc 258.pdf Commercial / 2PC1.750 Inch  Carbon Steel / Chrome Steel   3/4-16 Call Us
BRRODM-CM3 qbc 258.pdf Commercial / 2PC0.625 Inch  Carbon Steel / Chrome Steel   #10-32 7
BRRODM-CM4 qbc 258.pdf Commercial / 2PC0.750 Inch  Carbon Steel / Chrome Steel   1/4-28 Call Us
BRRODM-CM5 qbc 258.pdf Commercial / 2PC0.875 Inch  Carbon Steel / Chrome Steel   5/16-24 Call Us

Items 76-100 of 139

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team