Choose a Category

Male Rod Ends

• Metal-to-Metal
• Optional Lubricator 

Materials
BALL - 52100 Alloy Steel Heat-Treated Chrome Plated
BODY - Carbon Steel Coated for Corrosion Resistance
INSERT - Brass

Items 51-75 of 139

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore Size (B)ClassHead Diameter (D)Height to Center (F)Housing Width / Ball Width (H / W)Material (Body / Ball)Max Angle Of Pivot (Degree)Static Load Rating (lbs)Thread Length (A)Thread Size (#)StockPriceQtyAdd to Cart
BRFHMX-040LG qbc 254.pdf0.2500 InchPrecision / 4PC0.750 Inch1.5620 Inch0.281 / 0.375 InchCarbon Steel / Chrome Steel8.0 Degree3260 lb1.000 Inch.3125-24 Call Us
BRFHMX-050G qbc 254.pdf0.3125 InchPrecision / 4PC0.875 Inch1.8750 Inch0.344 / 0.437 InchCarbon Steel / Chrome Steel7.0 Degree4920 lb1.250 Inch.3750-24 Call Us
BRFHMX-050LG qbc 254.pdf0.3125 InchPrecision / 4PC0.875 Inch1.8750 Inch0.344 / 0.437 InchCarbon Steel / Chrome Steel7.0 Degree4920 lb1.250 Inch.3750-24 Call Us
BRFHMX-060G qbc 254.pdf0.3750 InchPrecision / 4PC1.000 Inch1.9380 Inch0.406 / 0.5 InchCarbon Steel / Chrome Steel6.0 Degree7240 lb1.250 Inch.4375-20 Call Us
BRFHMX-060LG qbc 254.pdf0.3750 InchPrecision / 4PC1.000 Inch1.9380 Inch0.406 / 0.5 InchCarbon Steel / Chrome Steel6.0 Degree7240 lb1.250 Inch.4375-20 Call Us
BRFHMX-070G qbc 254.pdf0.4375 inchPrecision / 4PC1.125 Inch2.1250 Inch0.437 / 0.562 InchCarbon Steel / Chrome Steel7.0 Degree7620 lb1.375 Inch.5000-20 Call Us
BRFHMX-070LG qbc 254.pdf0.4375 inchPrecision / 4PC1.125 Inch2.1250 Inch0.437 / 0.562 InchCarbon Steel / Chrome Steel7.0 Degree7620 lb1.375 Inch.5000-20 Call Us
BRFHMX-080G qbc 254.pdf0.5000 InchPrecision / 4PC1.312 Inch2.4380 Inch0.5 / 0.625 InchCarbon Steel / Chrome Steel6.0 Degree11920 lb1.500 Inch.6250-18 Call Us
BRFHMX-080LG qbc 254.pdf0.5000 InchPrecision / 4PC1.312 Inch2.4380 Inch0.5 / 0.625 InchCarbon Steel / Chrome Steel6.0 Degree11920 lb1.500 Inch.6250-18 Call Us
BRFHMX-100G qbc 254.pdf0.6250 InchPrecision / 4PC1.500 Inch2.6250 Inch0.562 / 0.75 InchCarbon Steel / Chrome Steel8.0 Degree13940 lb1.625 Inch.7500-16 Call Us
BRFHMX-100LG qbc 254.pdf0.6250 InchPrecision / 4PC1.500 Inch2.6250 Inch0.562 / 0.75 InchCarbon Steel / Chrome Steel8.0 Degree13940 lb1.625 Inch.7500-16 Call Us
BRFHMX-120G qbc 254.pdf0.7500 InchPrecision / 4PC1.750 Inch2.8750 Inch0.687 / 0.875 InchCarbon Steel / Chrome Steel7.0 Degree21570 lb1.750 Inch.8750-14 Call Us
BRFHMX-120LG qbc 254.pdf0.7500 InchPrecision / 4PC1.750 Inch2.8750 Inch0.687 / 0.875 InchCarbon Steel / Chrome Steel7.0 Degree21570 lb1.750 Inch.8750-14 Call Us
BRFSMGM080 qbc 253.pdf Precision / 4PC22.00 mm  Carbon Steel / Chrome Steel   M8 X 1.25 Call Us
BRFSMGM080L qbc 253.pdf Precision / 4PC22.00 mm  Carbon Steel / Chrome Steel   M8 X 1.25 Call Us
BRFSMGM100 qbc 253.pdf Precision / 4PC26.00 mm  Carbon Steel / Chrome Steel   M10 X 1.5 Call Us
BRFSMGM100L qbc 253.pdf Precision / 4PC26.00 mm  Carbon Steel / Chrome Steel   M10 X 1.5 Call Us
BRFSMGM120 qbc 253.pdf Precision / 4PC30.00 mm  Carbon Steel / Chrome Steel   M12 x 1.75 Call Us
BRFSMGM120L qbc 253.pdf Precision / 4PC30.00 mm  Carbon Steel / Chrome Steel   M12 x 1.75 Call Us
BRFSMGM140 qbc 253.pdf Precision / 4PC34.00 mm  Carbon Steel / Chrome Steel   M14 X 2 Call Us
BRFSMGM140L qbc 253.pdf Precision / 4PC34.00 mm  Carbon Steel / Chrome Steel   M14 X 2 Call Us
BRFSMGM160 qbc 253.pdf Precision / 4PC38.00 mm  Carbon Steel / Chrome Steel   M16 X 2 Call Us
BRFSMGM160L qbc 253.pdf Precision / 4PC38.00 mm  Carbon Steel / Chrome Steel   M16 X 2 Call Us
BRFSMGM200 qbc 253.pdf Precision / 4PC46.00 mm  Carbon Steel / Chrome Steel   M20 X 1.5 Call Us
BRFSMGM200L qbc 253.pdf Precision / 4PC46.00 mm  Carbon Steel / Chrome Steel   M20 X 1.5 Call Us

Items 51-75 of 139

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team