Male Rod Ends

Page

Items 1-25 of 139

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore Size (B)ClassHead Diameter (D)Height to Center (F)Housing Width / Ball Width (H / W)Material (Body / Ball)Max Angle Of Pivot (Degree)Static Load Rating (lbs)Thread Length (A)Thread Size (#)StockPriceQtyAdd to Cart
BRCHMC-030 qbc 256.pdf0.1900 InchCommercial / 4PC0.625 Inch1.2500 Inch0.25 / 0.312 InchCarbon Steel / Chrome Steel6.5 Degree900 lb0.750 Inch.1900-32 Call Us
BRCHMC-030L qbc 256.pdf0.1900 InchCommercial / 4PC0.625 Inch1.2500 Inch0.25 / 0.312 InchCarbon Steel / Chrome Steel6.5 Degree900 lb0.750 Inch.1900-32 Call Us
BRCHMC-040 qbc 256.pdf0.2500 InchCommercial / 4PC0.750 Inch1.5620 Inch0.281 / 0.375 InchCarbon Steel / Chrome Steel8.0 Degree1700 lb1.000 Inch.2500-28 Call Us
BRCHMC-040L qbc 256.pdf0.2500 InchCommercial / 4PC0.750 Inch1.5620 Inch0.281 / 0.375 InchCarbon Steel / Chrome Steel8.0 Degree1700 lb1.000 Inch.2500-28 Call Us
BRCHMC-050 qbc 256.pdf0.3125 InchCommercial / 4PC0.875 Inch1.8750 Inch0.344 / 0.437 InchCarbon Steel / Chrome Steel7.0 Degree2500 lb1.250 Inch.3125-24 Call Us
BRCHMC-050L qbc 256.pdf0.3125 InchCommercial / 4PC0.875 Inch1.8750 Inch0.344 / 0.437 InchCarbon Steel / Chrome Steel7.0 Degree2500 lb1.250 Inch.3125-24 Call Us
BRCHMC-060 qbc 256.pdf0.3750 InchCommercial / 4PC1.000 Inch1.9380 Inch0.406 / 0.5 InchCarbon Steel / Chrome Steel6.0 Degree4000 lb1.250 Inch.3750-24 Call Us
BRCHMC-060L qbc 256.pdf0.3750 InchCommercial / 4PC1.000 Inch1.9380 Inch0.406 / 0.5 InchCarbon Steel / Chrome Steel6.0 Degree4000 lb1.250 Inch.3750-24 Call Us
BRCHMC-070 qbc 256.pdf0.4375 inchCommercial / 4PC1.125 Inch2.1250 Inch0.437 / 0.562 InchCarbon Steel / Chrome Steel7.0 Degree5000 lb1.375 Inch.4375-20 Call Us
BRCHMC-070L qbc 256.pdf0.4375 inchCommercial / 4PC1.125 Inch2.1250 Inch0.437 / 0.562 InchCarbon Steel / Chrome Steel7.0 Degree5000 lb1.375 Inch.4375-20 Call Us
BRCHMC-080 qbc 256.pdf0.5000 InchCommercial / 4PC1.312 Inch2.4380 Inch0.5 / 0.625 InchCarbon Steel / Chrome Steel6.0 Degree7000 lb1.500 Inch.5000-20 Call Us
BRCHMC-080L qbc 256.pdf0.5000 InchCommercial / 4PC1.312 Inch2.4380 Inch0.5 / 0.625 InchCarbon Steel / Chrome Steel6.0 Degree7000 lb1.500 Inch.5000-20 Call Us
BRCHMC-100 qbc 256.pdf0.6250 InchCommercial / 4PC1.500 Inch2.6250 Inch0.562 / 0.75 InchCarbon Steel / Chrome Steel8.0 Degree8050 lb1.625 Inch.6250-18 Call Us
BRCHMC-100L qbc 256.pdf0.6250 InchCommercial / 4PC1.500 Inch2.6250 Inch0.562 / 0.75 InchCarbon Steel / Chrome Steel8.0 Degree8050 lb1.625 Inch.6250-18 Call Us
BRCHMC-120 qbc 256.pdf0.7500 InchCommercial / 4PC1.750 Inch2.8750 Inch0.687 / 0.875 InchCarbon Steel / Chrome Steel7.0 Degree11300 lb1.750 Inch.7500-16 Call Us
BRCHMC-120L qbc 256.pdf0.7500 InchCommercial / 4PC1.750 Inch2.8750 Inch0.687 / 0.875 InchCarbon Steel / Chrome Steel7.0 Degree11300 lb1.750 Inch.7500-16 Call Us
BRCMCR-030 qbc 264.pdf0.1900 InchCommercial / 2PC0.625 Inch1.2500 Inch0.25 / 0.312 InchCarbon Steel / Chrome Steel6.5 Degree950 lb0.750 Inch.1900-32 Call Us
BRCMCR-030L qbc 264.pdf0.1900 InchCommercial / 2PC0.625 Inch1.2500 Inch0.25 / 0.312 InchCarbon Steel / Chrome Steel6.5 Degree950 lb0.750 Inch.1900-32 Call Us
BRCMCR-040 qbc 264.pdf0.2500 InchCommercial / 2PC0.750 Inch1.5620 Inch0.281 / 0.375 InchCarbon Steel / Chrome Steel8.0 Degree2000 lb1.000 Inch.2500-28 Call Us
BRCMCR-040L qbc 264.pdf0.2500 InchCommercial / 2PC0.750 Inch1.5620 Inch0.281 / 0.375 InchCarbon Steel / Chrome Steel8.0 Degree2000 lb1.000 Inch.2500-28 Call Us
BRCMCR-050 qbc 264.pdf0.3125 InchCommercial / 2PC0.875 Inch1.8750 Inch0.344 / 0.437 InchCarbon Steel / Chrome Steel7.0 Degree3000 lb1.250 Inch.3125-24 Call Us
BRCMCR-050L qbc 264.pdf0.3125 InchCommercial / 2PC0.875 Inch1.8750 Inch0.344 / 0.437 InchCarbon Steel / Chrome Steel7.0 Degree3000 lb1.250 Inch.3125-24 Call Us
BRCMCR-060 qbc 264.pdf0.3750 InchCommercial / 2PC1.000 Inch1.9380 Inch0.406 / 0.5 InchCarbon Steel / Chrome Steel6.0 Degree5000 lb1.250 Inch.3750-24 Call Us
BRCMCR-060L qbc 264.pdf0.3750 InchCommercial / 2PC1.000 Inch1.9380 Inch0.406 / 0.5 InchCarbon Steel / Chrome Steel6.0 Degree5000 lb1.250 Inch.3750-24 Call Us
BRCMCR-070 qbc 264.pdf0.4375 inchCommercial / 2PC1.125 Inch2.1250 Inch0.437 / 0.562 InchCarbon Steel / Chrome Steel7.0 Degree6500 lb1.375 Inch.4375-20 Call Us
Page

Items 1-25 of 139

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team