Self-Aligning, Press-Fit Sleeve Bearings

12 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBearing Height (D)Bearing TypeBore SizeMax Speed (rpm)Max. Radial Load (lbs)Panel Hole Size (A)Self Alignment (°)Shaft FinishStockPriceQtyAdd to Cart
A 7Z41-PSB125 81005074.pdf0.27Sintered Bronze0.126 Inch30550 rpm70 lbs0.344(+ / -) 5 Degree32 (µin) or Finer mu Call Us
A 7Z41-PSB187 81005074.pdf0.38Sintered Bronze0.188 Inch20310 rpm180 lbs0.5(+ / -) 5 Degree32 (µin) or Finer mu 257
A 7Z41-PSB250 81005074.pdf0.38Sintered Bronze0.251 Inch15270 rpm360 lbs0.5(+ / -) 5 Degree32 (µin) or Finer mu 168
A 7Z41-PSB312 81005074.pdf0.43Sintered Bronze0.313 Inch12240 rpm430 lbs0.625(+ / -) 5 Degree32 (µin) or Finer mu 89
A 7Z41-PSB375 81005074.pdf0.43Sintered Bronze0.376 Inch10180 rpm430 lbs0.625(+ / -) 5 Degree32 (µin) or Finer mu 180
A 7Z41MPSB04M 80505054.pdf Sintered Bronze4.01 mm24170 RPM  (+ / -) 5 Degree0.4 µm Or Finer 7
A 7Z41MPSB06M 80505054.pdf Sintered Bronze6.02 mm16110 RPM  (+ / -) 5 Degree0.4 µm Or Finer 41
A 7Z41MPSB08M 80505054.pdf Sintered Bronze8.02 mm12120 RPM  (+ / -) 5 Degree0.4 µm Or Finer 1208
A 7Z41MPSB10M 80505054.pdf Sintered Bronze10.02 mm9700 RPM  (+ / -) 5 Degree0.4 µm Or Finer 4
A 7Z41MPSB12M 80505054.pdf Sintered Bronze12.03 mm8060 RPM  (+ / -) 5 Degree0.4 µm Or Finer Call Us
A 7Z41MPSB15M 80505054.pdf Sintered Bronze15.03 mm6460 RPM  (+ / -) 5 Degree0.4 µm Or Finer Call Us
A 7Z47-PSN187 81005084.pdf0.43Drawn cup needle0.1875 Inch21000 RPM430 lbs0.625(+ / -) 5 DegreeHardened(Rc 58)/16 (µin) mu Call Us

12 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team