Self-Aligning, Self-Clinching Press-Fit Sleeve Bearing

Page

Items 1-25 of 28

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBearing Height (D)Bearing TypeBore Size (I.D.)Max Speed (rpm)Max. Radial Load (lbs)Min. Panel Thickness (inch)Panel Hole Size (A)Retainer MaterialSelf Alignment (°)Shaft (Finish / Condition)StockPriceQtyAdd to Cart
A 7Z40-FSB187 81005067.pdf0.4 InchSelf-Clinching0.188 Inch13500 rpm100 lbs0.04 Inch0.5 InchCarbon Steel, Black Oxide(+ / -) 5° ( degree)16 µin or Finer/Harden 6
A 7Z40-FSB250 81005067.pdf0.4 InchSelf-Clinching0.251 Inch10000 rpm100 lbs0.04 Inch0.5 InchCarbon Steel, Black Oxide(+ / -) 5° ( degree)16 µin or Finer/Harden Call Us
A 7Z40-FSB312 81005067.pdf0.46 InchSelf-Clinching0.313 Inch8000 rpm200 lbs0.06 Inch0.625 InchCarbon Steel, Black Oxide(+ / -) 5° ( degree)16 µin or Finer/Harden Call Us
A 7Z40-FSB375 81005067.pdf0.46 InchSelf-Clinching0.376 Inch6700 rpm350 lbs0.06 Inch0.625 InchCarbon Steel, Black Oxide(+ / -) 5° ( degree)16 µin or Finer/Harden Call Us
A 7Z40-FSB500 81005067.pdf0.63 InchSelf-Clinching0.501 Inch5100 rpm500 lbs0.06 Inch0.812 InchCarbon Steel, Black Oxide(+ / -) 5° ( degree)16 µin or Finer/Harden 22
A 7Z40-FSB625 81005067.pdf0.77 InchSelf-Clinching0.626 Inch4070 rpm500 lbs0.09 Inch1.063 InchCarbon Steel, Black Oxide(+ / -) 5° ( degree)16 µin or Finer/Harden Call Us
A 7Z40-FXB187 81005067.pdf0.4 InchSelf-Clinching0.188 Inch13500 rpm100 lbs0.04 Inch0.5 Inch18-8 Stainless Steel(+ / -) 5° ( degree)16 µin or Finer/Harden Call Us
A 7Z40-FXB250 81005067.pdf0.4 InchSelf-Clinching0.251 Inch10000 rpm100 lbs0.04 Inch0.5 Inch18-8 Stainless Steel(+ / -) 5° ( degree)16 µin or Finer/Harden 233
A 7Z40-FXB312 81005067.pdf0.46 InchSelf-Clinching0.313 Inch8000 rpm200 lbs0.06 Inch0.625 Inch18-8 Stainless Steel(+ / -) 5° ( degree)16 µin or Finer/Harden Call Us
A 7Z40-FXB375 81005067.pdf0.46 InchSelf-Clinching0.376 Inch6700 rpm350 lbs0.06 Inch0.625 Inch18-8 Stainless Steel(+ / -) 5° ( degree)16 µin or Finer/Harden 7
A 7Z40-FXB500 81005067.pdf0.63 InchSelf-Clinching0.501 Inch5100 rpm500 lbs0.06 Inch0.812 Inch18-8 Stainless Steel(+ / -) 5° ( degree)16 µin or Finer/Harden Call Us
A 7Z40-FXB750 81005067.pdf0.89 InchSelf-Clinching0.751 Inch3395 rpm500 lbs0.09 Inch1.25 Inch18-8 Stainless Steel(+ / -) 5° ( degree)16 µin or Finer/Harden Call Us
A 7Z40MFSB06M 80505048.pdf Sintered Bronze 16110 RPM   Carbon Steel(+ / -) 5 Degree  446
A 7Z40MFSB08M 80505048.pdf Sintered Bronze 12120 RPM   Carbon Steel(+ / -) 5 Degree  Call Us
A 7Z40MFSB10M 80505048.pdf Sintered Bronze 9700 RPM   Carbon Steel(+ / -) 5 Degree  Call Us
A 7Z40MFSB12M 80505048.pdf Sintered Bronze 8060 RPM   Carbon Steel(+ / -) 5 Degree  Call Us
A 7Z40MFSB15M 80505048.pdf Sintered Bronze 6460 RPM   Carbon Steel(+ / -) 5 Degree  Call Us
A 7Z40MFSB18M 80505048.pdf Sintered Bronze 5380 RPM   Carbon Steel(+ / -) 5 Degree  Call Us
A 7Z40MFXB06M 80505048.pdf Sintered Bronze 16110 RPM   18-8 Stainless Steel(+ / -) 5 Degree  Call Us
A 7Z40MFXB08M 80505048.pdf Sintered Bronze 12120 RPM   18-8 Stainless Steel(+ / -) 5 Degree  4
A 7Z40MFXB10M 80505048.pdf Sintered Bronze 9700 RPM   18-8 Stainless Steel(+ / -) 5 Degree  Call Us
A 7Z40MFXB12M 80505048.pdf Sintered Bronze 8060 RPM   18-8 Stainless Steel(+ / -) 5 Degree  Call Us
A 7Z40MFXB15M 80505048.pdf Sintered Bronze 6460 RPM   18-8 Stainless Steel(+ / -) 5 Degree  Call Us
A 7Z60-FSDU250 81005068.pdf0.46 InchSelf-Clinching0.25 Inch6020 rpm430 lbs0.06 Inch0.625 InchCarbon Steel, Black Oxide(+ / -) 5° ( degree)16 µin or Finer Call Us
A 7Z60-FSDU312 81005068.pdf0.46 InchSelf-Clinching0.312 Inch4820 rpm430 lbs0.06 Inch0.625 InchCarbon Steel, Black Oxide(+ / -) 5° ( degree)16 µin or Finer Call Us
Page

Items 1-25 of 28

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team