Choose a Category

Self-Aligning, Flange-Mounted Sleeve Press-Fit Bearings

You May Also Need:

Shafts

Pulleys

Gears

SELF-ALIGNING TO ± 5° 
SELF-LUBRICATING

MATERIAL:
Bearing - Oil-Impregnated Sintered Bronze
Flange & Retainer - Carbon Steel, Black Oxide Finish

OPERATING TEMPERATURE:
-20°F to +200°F

SHAFT REQUIREMENTS:
Any material, soft or hard, Rb 95 min.,
with a 16 µin. or finer finish.

14 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFAlignmentBearing HeightBearing TypeBore SizeFlange Thickness (E)Max Speed (rpm)Max. Radial Load (lbs)Mounting Distance (D)Overall Length (B)Panel Hole Dia.StockPriceQtyAdd to Cart
A 7Z42-BFM187B 81005076.pdfSelf-Aligned (+ / -) 5°0.4 InchSintered Bronze0.188 Inch0.0520310 rpm190 lbs1.21 Inch1.8 Inch0.5313 Inch 17
A 7Z42-BFM250B 81005076.pdfSelf-Aligned (+ / -) 5°0.4 InchSintered Bronze0.251 Inch0.0515270 rpm190 lbs1.21 Inch1.8 Inch0.5313 Inch 16
A 7Z42-BFM312B 81005076.pdfSelf-Aligned (+ / -) 5°0.46 InchSintered Bronze0.313 Inch0.0612240 rpm270 lbs1.53 Inch2.1 Inch0.6563 Inch Call Us
A 7Z42-BFM375B 81005076.pdfSelf-Aligned (+ / -) 5°0.46 InchSintered Bronze0.376 Inch0.0610180 rpm320 lbs1.53 Inch2.1 Inch0.6563 Inch 3
A 7Z42-BFM500B 81005076.pdfSelf-Aligned (+ / -) 5°0.63 InchSintered Bronze0.501 Inch0.067640 rpm600 lbs1.78 Inch2.35 Inch0.8438 Inch Call Us
A 7Z42-BFM625B 81005076.pdfSelf-Aligned (+ / -) 5°0.77 InchSintered Bronze0.626 Inch0.096110 rpm890 lbs1.78 Inch2.35 Inch1.0938 Inch Call Us
A 7Z42-BFM750B 81005076.pdfSelf-Aligned (+ / -) 5°0.89 InchSintered Bronze0.751 Inch0.095090 rpm1280 lbs2.5 Inch3.25 Inch1.2813 Inch Call Us
A 7Z42MBFM06MB 80505056.pdf  Sintered Bronze  790 RPM     3
A 7Z42MBFM08MB 80505056.pdf  Sintered Bronze  1190 RPM     66
A 7Z42MBFM10MB 80505056.pdf  Sintered Bronze  1490 RPM     Call Us
A 7Z42MBFM12MB 80505056.pdf  Sintered Bronze  2530 RPM     Call Us
A 7Z42MBFM15MB 80505056.pdf  Sintered Bronze  3750 RPM     Call Us
BDBRSSMBLK04 b620212.pdf  Sintered Bronze  530 RPM     Call Us
BDBRSSMBLK18 b610212.pdf  Sintered Bronze  4800 RPM     Call Us

14 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team