Self-Aligning, Needle Roller Press Bearings

12 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBearing ConfigurationBearing Height (E)Bearing TypeBore Size (I.D.)Material (Housing)Max Speed (rpm)Max. Radial Load (Lb)Panel Hole Size (A)Self Alignment (°)Shaft FinishStockPriceQtyAdd to Cart
A 7Z47-PSN125 81005084.pdfSelf-Aligning0.34 InchDrawn cup needle0.125 InchCarbon Steel - Oxycote® B75000 rpm69 lb0.5 Inch(+/-) 5 DegreeHardened(RC 58)&16(µin) 8
A 7Z47-PSN250 81005084.pdfSelf-Aligning0.43 InchDrawn cup needle0.25 InchCarbon Steel - Oxycote® B44000 rpm430 lb0.625 Inch(+/-) 5 DegreeHardened(RC 58)&16(µin) 6
A 7Z47-PSN312 81005084.pdfSelf-Aligning0.60 InchDrawn cup needle0.3125 InchCarbon Steel - Oxycote® B35500 rpm600 lb0.812 Inch(+/-) 5 DegreeHardened(RC 58)&16(µin) 16
A 7Z47-PSN375 81005084.pdfSelf-Aligning0.55 InchDrawn cup needle0.375 InchCarbon Steel - Oxycote® B36000 rpm271 lb0.812 Inch(+/-) 5 DegreeHardened(RC 58)&16(µin) 2
A 7Z47-PSN500 81005084.pdfSelf-Aligning0.77 InchDrawn cup needle0.50 InchCarbon Steel - Oxycote® B22000 rpm950 lb1.063 Inch(+/-) 5 DegreeHardened(RC 58)&16(µin) Call Us
A 7Z47-PSN625 81005084.pdfSelf-Aligning0.79 InchDrawn cup needle0.625 InchCarbon Steel - Oxycote® B21000 RPM1060 lb1.25 Inch(+/-) 5 DegreeHardened(RC 58)&16(µin) Call Us
A 7Z47MPSN04M 80505066.pdfSelf-Aligning Drawn cup needle Carbon St., Black Ox.41000 rpm  (+/-) 5 Degree  Call Us
A 7Z47MPSN06M 80505066.pdfSelf-Aligning Drawn cup needle Carbon St., Black Ox.35000 rpm  (+/-) 5 Degree  12
A 7Z47MPSN08M 80505066.pdfSelf-Aligning Drawn cup needle Carbon St., Black Ox.28000 RPM  (+/-) 5 Degree  Call Us
A 7Z47MPSN10M 80505066.pdfSelf-Aligning Drawn cup needle Carbon St., Black Ox.23000 RPM  (+/-) 5 Degree  31
A 7Z47MPSN12M 80505066.pdfSelf-Aligning Drawn cup needle Carbon St., Black Ox.20000 rpm  (+/-) 5 Degree  Call Us
A 7Z47MPSN15M 80505066.pdfSelf-Aligning Drawn cup needle Carbon St., Black Ox.16000 rpm  (+/-) 5 Degree  Call Us

12 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team