Choose a Category

Self-Aligning, Self-Clinching Needle Roller Press Bearings

You May Also Need:

Shafts

Pulleys

Gears

SELF-ALIGNING TO ± 5° OR NONALIGNING

MATERIAL:
Bearing - Drawn Cup Needle
Housing - Carbon Steel, Black Oxide Finish

OPERATING TEMPERATURE:
-22°F to +212°F

FEATURES:
High-speed, High-load applications.
Knurling ensures secure self-clinching.
Simple, quick installation.
Major assembly and production savings.
Mounting blocks not necessary.

SHAFT REQUIREMENTS:
Any material, Rc 58 to 64,
with a 16 µin. or finer finish

1 Item

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBearing Height (E)Bearing TypeBore Size (I.D.)Max Speed (rpm)Max. Radial Load (Lb)Min. Panel Thickness. (B) (inch)Panel Hole Size (A)Retainer MaterialSelf Alignment (°)Shaft (Finish / Condition)StockPriceQtyAdd to Cart
A 7Z48-FSN500 81005082.pdf0.5 InchSelf-Clinching0.5 Inch26000 rpm950 lb0.06 Inch0.875 InchSteel, Oxycote® BlackNonaligning16 µin or Finer/Hardened 90

1 Item

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team