Self-Aligning, Flange-Mounted Needle Roller Bearings

16 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFAlignment (°)Bearing HeightBearing TypeBore Size (I.D.)Flange Thickness (E)Max Speed (rpm)Max. Radial Load (Lb)Mounting Distance (D)Overall Length (B)Panel Hole Dia.StockPriceQtyAdd to Cart
A 7Z56-BFM250N 81005085.pdfSelf-Aligned (+ / -) 5° Degree0.46 InchNeedle Roller0.250 Inch0.06 Inch44000 rpm600 lb1.53 Inch2.10 Inch0.6563 Inch 1
A 7Z56-BFM312N 81005085.pdfSelf-Aligned (+ / -) 5° Degree0.64 InchNeedle Roller0.3125 Inch0.09 Inch29500 rpm600 lb1.22 Inch1.78 Inch0.8438 Inch 25
A 7Z56-BFM375N 81005085.pdfSelf-Aligned (+ / -) 5° Degree0.64 InchNeedle Roller0.375 Inch0.09 Inch29500 rpm600 lb1.22 Inch1.78 Inch0.8438 Inch Call Us
A 7Z56-BFM500N 81005085.pdfSelf-Aligned (+ / -) 5° Degree0.77 InchNeedle Roller0.500 Inch0.09 Inch22000 rpm950 lb1.78 Inch2.34 Inch1.0938 Inch 62
A 7Z56-BFM625N 81005085.pdfSelf-Aligned (+ / -) 5° Degree0.89 InchNeedle Roller0.625 Inch0.09 Inch17600 rpm1150 lb1.78 Inch2.34 Inch1.2813 Inch Call Us
A 7Z56MBFM06MN 80505068.pdf  Needle Roller  35000 rpm     Call Us
A 7Z56MBFM08MN 80505068.pdf  Needle Roller  28000 RPM     Call Us
A 7Z56MBFM10MN 80505068.pdf  Needle Roller  23000 RPM     5
A 7Z56MBFM12MN 80505068.pdf  Needle Roller  20000 rpm     Call Us
A 7Z56MBFM15MN 80505068.pdf  Needle Roller  16000 rpm     20
A 7Z58-BFM187L 81005012b.pdf  Ball Bearing  40000 rpm     Call Us
A 7Z58-BFM250L 81005012b.pdf  Ball Bearing  40000 rpm     8
A 7Z58-BFM312L 81005012b.pdf  Ball Bearing  40000 rpm     2
A 7Z58MBFM005L 80505010b.pdf  Ball Bearing  40000 rpm     27
A 7Z58MBFM006L 80505010b.pdf  Ball Bearing  40000 rpm     Call Us
A 7Z58MBFM008L 80505010b.pdf  Ball Bearing  40000 rpm     Call Us

16 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team