Thomson® Super Smart Ball Bushing™ Pillow Blocks

CLOSED TYPE
OPEN TYPE, ADJUSTABLE 

SELF-ALIGNING


MATERIAL:
Housing: SSU

MAX OPERATING TEMPERATURE:
185°F (85°C)
WEIGHT: 0.23 lbs. (0.104 kg)
 
LOAD CAPACITY: 
Dynamic: 360 lbf  (1601.36 N)

OPTIONS:

  • Corrosion-Resistance
  • Nylon Balls
  • Ceramic Balls

12 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBase To Centerline (H)Base Width (A)Blank ConfigurationBore SizeLength (B)Max. Load Rating (lbf)Weight (lbs)StockPriceQtyAdd to Cart
TSS6UPB-8 thomson (16).pdf0.6872.00Closed0.5001.69265 lbf0.23 lb Call Us
$98.28
TSSUPB-10 thomson (16).pdf0.8752.50Closed0.6251.94620 lbf0.51 lb Call Us
TSSUPB-12 thomson (16).pdf0.9372.75Closed0.7502.061130 lbf0.62 lb Call Us
TSSUPB-16 thomson (16).pdf1.1873.25Closed1.0002.811900 lbf1.24 lb Call Us
TSSUPB-20 thomson (16).pdf1.5004.00Closed1.2503.632350 lbf2.57 lb Call Us
TSSUPB-24 thomson (16).pdf1.7504.75Closed1.5004.003880 lbf3.94 lb Call Us
TSSUPBO-10 thomson (18).pdf0.8802.50Open0.6250.94620 lbf0.41 lb Call Us
TSSUPBO-12 thomson (18).pdf0.9402.75Open0.7501.001130 lbf0.51 lb Call Us
TSSUPBO-16 thomson (18).pdf1.3203.25Open1.0001.251900 lbf1.03 lb Call Us
TSSUPBO-20 thomson (18).pdf1.6904.00Open1.2501.632350 lbf2.15 lb Call Us
TSSUPBO-24 thomson (18).pdf1.8804.75Open1.5001.883880 lbf3.29 lb Call Us
$363.41
TSSUPBO-8 thomson (18).pdf0.6902.00Open0.5000.75360 lbf0.23 lb Call Us

12 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team