Super Ball Bushing™ Pillow Blocks (Closed Type) For End-Supported Applications

16 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBase To Centerline (H)Base Width (A)Blank ConfigurationBore SizeLength (B)Max. Load Rating (lbf)Weight (lbs)StockPriceQtyAdd to Cart
TSPB-10 thomson (24).pdf0.8752.50Closed0.6251.94450 lbf0.50 lb Call Us
TSPB-10-OPN thomson (26).pdf0.8752.50Open0.6251.75320 lbf0.40 lb Call Us
TSPB-12 thomson (24).pdf0.9372.75Closed0.7502.06600 lbf0.60 lb Call Us
TSPB-12-OPN thomson (26).pdf0.9372.75Open0.7501.88470 lbf0.50 lb Call Us
TSPB-16 thomson (24).pdf1.1873.25Closed1.0002.811050 lbf1.20 lb 1
TSPB-16-OPN thomson (26).pdf1.1873.25Open1.0002.63780 lbf1.00 lb 4
$217.97
TSPB-20 thomson (24).pdf1.5004.00Closed1.2503.631500 lbf2.50 lb Call Us
TSPB-20-OPN thomson (26).pdf1.5004.00Open1.2503.381170 lbf2.10 lb Call Us
TSPB-24 thomson (24).pdf1.7504.75Closed1.5004.002000 lbf3.80 lb Call Us
TSPB-24-OPN thomson (26).pdf1.7504.75Open1.5003.751560 lbf3.20 lb Call Us
TSPB-32 thomson (24).pdf2.1256.00Closed2.0005.003000 lbf7.00 lb Call Us
TSPB-32-OPN thomson (26).pdf2.1256.00Open2.0004.752350 lbf6.00 lb Call Us
TSPB-4 thomson (24).pdf0.4371.63Closed0.2501.1960 lbf0.10 lb Call Us
TSPB-6 thomson (24).pdf0.5001.75Closed0.3751.31100 lbf0.13 lb Call Us
TSPB-8 thomson (24).pdf0.6872.00Closed0.5001.69255 lbf0.20 lb 1
TSPB-8-OPN thomson (26).pdf0.6872.00Open0.5001.50230 lbf0.20 lb Call Us

16 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team