Pillow Block-Mounted Bearing Blocks

Pillow Block-Mounted Bearing BlocksPillow Block-Mounted Bearing Blocks

LEFT:

A 7Z31-PB... Series

SELF-ALIGNING TO ± 5°

SELF-LUBRICATING
CORROSION-RESISTANT
LIGHTWEIGHT

MATERIAL:
Bearing: Sintered Bronze SAE 840
Pillow Block: Sintered Aluminum

OPERATING TEMPERATURE:
 -20°F to +200°F

RIGHT:

A 7Z33-PB... Series
SELF-ALIGNING TO ± 5° 

SELF-LUBRICATING 
CORROSION-RESISTANT 
LIGHTWEIGHT

MATERIAL: 
Bearing: Drawn Cup Needle Roller 
Pillow Block: Sintered Aluminum

OPERATING TEMPERATURE:
 -22°F to +212°F

14 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBase - center Dist. (F)Bearing TypeBore Size (I.D.)Distance Between Holes (D)Material (Body)Max. Radial Load (Lb)Overall Height (A)Overall Length (B)Overall Width (C)Self Aligning Angle (°)StockPriceQtyAdd to Cart
A 7Z31-PB0250B 81005100.pdf0.5625 InchSintered Bronze0.25 Inch1.75 InchSintered Aluminum210 Lb1.125 Inch2.25 Inch0.375 Inch(+ / -) 5° Degree 21
A 7Z31-PB0312B 81005100.pdf0.5625 InchSintered Bronze0.312 Inch1.75 InchSintered Aluminum210 Lb1.125 Inch2.25 Inch0.4375 Inch(+ / -) 5° Degree Call Us
A 7Z31-PB0375B 81005100.pdf0.5625 InchSintered Bronze0.375 Inch1.75 InchSintered Aluminum220 Lb1.125 Inch2.25 Inch0.4375 Inch(+ / -) 5° Degree Call Us
A 7Z31-PB0500B 81005100.pdf0.5625 InchSintered Bronze0.5 Inch1.75 InchSintered Aluminum220 Lb1.125 Inch2.25 Inch0.625 Inch(+ / -) 5° Degree 8
A 7Z31-PB0625B 81005100.pdf0.75 InchSintered Bronze0.625 Inch2.5 InchSintered Aluminum380 Lb1.9375 Inch3.25 Inch0.78125 Inch(+ / -) 5° Degree Call Us
A 7Z31-PB0750B 81005100.pdf1 InchSintered Bronze0.75 Inch3.125 InchSintered Aluminum480 Lb1.9375 Inch4 Inch0.90625 Inch(+ / -) 5° Degree Call Us
A 7Z31-PB0875B 81005100.pdf1 InchSintered Bronze0.875 Inch3.125 InchSintered Aluminum380 Lb1.9375 Inch4 Inch0.90625 Inch(+ / -) 5° Degree Call Us
A 7Z31-PB1000B 81005100.pdf1.25 InchSintered Bronze1 Inch4 InchSintered Aluminum1000 Lb2.5625 Inch5 Inch0.90625 Inch(+ / -) 5° Degree Call Us
A 7Z33-PB250N 81005102.pdf0.5625 InchNeedle Roller0.25 Inch1.75 InchSintered Aluminum210 Lb1.125 Inch2.25 Inch0.4375 Inch(+ / -) 5° Degree Call Us
A 7Z33-PB312N 81005102.pdf0.5625 InchNeedle Roller0.312 Inch1.75 InchSintered Aluminum210 Lb1.125 Inch2.25 Inch0.625 Inch(+ / -) 5° Degree Call Us
A 7Z33-PB375N 81005102.pdf0.5625 InchNeedle Roller0.375 Inch1.75 InchSintered Aluminum220 Lb1.125 Inch2.25 Inch0.625 Inch(+ / -) 5° Degree 3
A 7Z33-PB500N 81005102.pdf0.75 InchNeedle Roller0.5 Inch2.5 InchSintered Aluminum380 Lb1.5625 Inch3.25 Inch0.78125 Inch(+ / -) 5° Degree Call Us
A 7Z33-PB625N 81005102.pdf0.75 InchNeedle Roller0.625 Inch2.5 InchSintered Aluminum330 Lb1.5625 Inch3.25 Inch0.875 Inch(+ / -) 5° Degree Call Us
A 7Z33-PB750N 81005102.pdf1.25 InchNeedle Roller0.75 Inch4 InchSintered Aluminum1000 Lb2.5625 Inch5 Inch0.90625 Inch(+ / -) 5° Degree Call Us

14 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team