Choose a Category

Frelon® Lined Bearing Blocks

Frelon® Lined Bearing BlocksFrelon® Lined Bearing Blocks

SELF-ALIGNING 
LOW COST 

MATERIAL: 
Body: Anodized 6061-T6 Aluminum 
Bearing: Frelon® Lined Aluminum, Self-Lubricating

OPERATING TEMPERATURE: 
-400°F to +500°F


S61PSC-... Series - CLOSED SERIES

SPECIFICATIONS:
 
Bore Tolerance: .250 to 1.250 +.003/+.002

S61P (P,S)... F... Series - OPEN SERIES

SPECIFICATIONS:
Bore Tolerance for PRECISION (P): .500 to 1.250 +.001/-.000
Bore Tolerance for STANDARD (S): .500 to 1.250 +.003/+.002

For parallel shaft applications, use Standard (S version) bearings

Page

Items 1-25 of 61

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBase To Centerline (A)Base Width (B)Blank ConfigurationBore SizeLength (C)Material (Bearing)Material (Body)Max. Load Rating (lbf)MAX. SPEED (Ft / Min)Quality ClassStockPriceQtyAdd to Cart
BLAABX-PN24COS qbc 146.pdf1.75 Inch4.75 InchOpen1.5 Inch3.75 InchFrelon Lined Aluminum6061 Aluminum Alloy14100 lbs400 Ft/MinStandard Call Us
Out of stock
BLAABX-PN24XOP qbc 146.pdf1.75 Inch4.75 InchOpen1.5 Inch3.75 InchFrelon Lined Aluminum6061 Aluminum Alloy14100 lbs400 Ft/MinPrecision Call Us
Out of stock
BLAABX-PN32COS qbc 146.pdf2.125 Inch6 InchOpen2 Inch4.75 InchFrelon Lined Aluminum6061 Aluminum Alloy25050 lbs400 Ft/MinStandard Call Us
Out of stock
BLAABX-PN32XOP qbc 146.pdf2.125 Inch6 InchOpen2 Inch4.75 InchFrelon Lined Aluminum6061 Aluminum Alloy25050 lbs400 Ft/MinPrecision Call Us
Out of stock
BLAABX-PX08XCP qbc 144.pdf0.687 Inch2 InchClosed0.5 Inch1.688 InchFrelon Lined Aluminum6061 Aluminum Alloy975 Lbf400 Ft/MinPrecision Call Us
Out of stock
BLAABX-PX10XCP qbc 144.pdf0.875 Inch2.5 InchClosed0.625 Inch1.938 InchFrelon Lined Aluminum6061 Aluminum Alloy1470 Lbf400 Ft/MinPrecision Call Us
Out of stock
BLAABX-PX12XCP qbc 144.pdf0.937 Inch2.75 InchClosed0.75 Inch2.063 InchFrelon Lined Aluminum6061 Aluminum Alloy1905 Lbf400 Ft/MinPrecision Call Us
Out of stock
BLAABX-PX16XCP qbc 144.pdf1.187 Inch3.25 InchClosed1 Inch2.813 InchFrelon Lined Aluminum6061 Aluminum Alloy3525 Lbf400 Ft/MinPrecision Call Us
Out of stock
BLAABX-PX20XCP qbc 144.pdf1.5 Inch4 InchClosed1.25 Inch3.625 InchFrelon Lined Aluminum6061 Aluminum Alloy5145 Lbf400 Ft/MinPrecision Call Us
Out of stock
BLAABX-PX24CCS qbc 144.pdf1.75 Inch4.75 InchClosed1.5 Inch4.000 InchFrelon Lined Aluminum6061 Aluminum Alloy7050 lbf400 Ft/MinStandard Call Us
Out of stock
BLAABX-PX24XCP qbc 144.pdf1.75 Inch4.75 InchClosed1.5 Inch4.000 InchFrelon Lined Aluminum6061 Aluminum Alloy7050 lbf400 Ft/MinPrecision Call Us
Out of stock
BLAABX-PX32CCS qbc 144.pdf2.125 Inch6 InchClosed2 Inch5.000 InchFrelon Lined Aluminum6061 Aluminum Alloy12525 lbf400 Ft/MinStandard Call Us
Out of stock
BLAABX-PX32XCP qbc 144.pdf2.125 Inch6 InchClosed2 Inch5.000 InchFrelon Lined Aluminum6061 Aluminum Alloy12525 lbf400 Ft/MinPrecision Call Us
Out of stock
BLAUBXMPMN20COS qbc 147.pdf  Open20 mm Frelon Lined Alum.6061 Aluminum Alloy  Compensated Call Us
$0.00
Out of stock
BLAUBXMPMN40OP qbc 147.pdf  Open40 mm Frelon Lined Alum.6061 Aluminum Alloy  Precision Call Us
Out of stock
BLAUBXMPMN50OP qbc 147.pdf  Open50 mm Frelon Lined Alum.6061 Aluminum Alloy  Precision Call Us
Out of stock
BLAUBXMPMX40CCS qbc 145.pdf  Closed40 mm Frelon Lined Alum.6061 Aluminum Alloy  Standard Call Us
Out of stock
BLAUBXMPMX40CP qbc 145.pdf  Closed40 mm Frelon Lined Alum.6061 Aluminum Alloy  Precision Call Us
Out of stock
BLAUBXMPMX50CCS qbc 145.pdf  Closed50 mm Frelon Lined Alum.6061 Aluminum Alloy  Standard Call Us
Out of stock
BLAUBXMPMX50CP qbc 145.pdf  Closed50 mm Frelon Lined Alum.6061 Aluminum Alloy  Precision Call Us
Out of stock
S61PPCM08F032 80505082.pdf  Closed8 mm Frelon Lined Alum.6061 Aluminum Alloy  Precision Call Us
Out of stock
S61PPCM10F036 80505082.pdf  Closed10 mm Frelon Lined Alum.6061 Aluminum Alloy  Precision Call Us
Out of stock
S61PPCM12F039 80505082.pdf  Closed12 mm Frelon Lined Alum.6061 Aluminum Alloy  Precision Call Us
Out of stock
S61PPCM16F043 80505082.pdf  Closed16 mm Frelon Lined Alum.6061 Aluminum Alloy  Precision Call Us
Out of stock
S61PPCM20F054 80505082.pdf  Closed20 mm Frelon Lined Alum.6061 Aluminum Alloy  Precision Call Us
Out of stock
Page

Items 1-25 of 61

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team