Choose a Category

Commercial Bearing Blocks

Commercial Bearing BlocksCommercial Bearing Blocks

PLAIN, FLANGED, OR NO BEARING

MATERIAL:
Housing: Zinc Die Cast
Bearing: Sintered Bronze, Oiled

MOLDED
WITH FLANGED BEARING

MATERIAL:
Body: Nylon 101
Molded Bearing: Ertalyte TX, Machined

FEATURES:

  • Self-lubricating 
  • Low cost 
  • High-performance 
  • Electrically insulated

17 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBase To Center (C)Bearing TypeBore ConfigurationBore Size (B)Dim. Between HolesMaterial (Bearing)Material (Housing)StockPriceQtyAdd to Cart
A 7Z 4-F2606 81005106.pdf0.437 InchFlanged bearingWith bearing0.1875 Inch1.5 InchSintered BronzeZinc Die Cast 17
A 7Z 4-F2608 81005106.pdf0.437 InchFlanged bearingWith bearing0.25 Inch1.5 InchSintered BronzeZinc Die Cast 19
A 7Z 4-F2610 81005106.pdf0.437 InchFlanged bearingWith bearing0.3125 Inch1.5 InchSintered BronzeZinc Die Cast 18
A 7Z 4-F2612 81005106.pdf0.437 InchFlanged bearingWith bearing0.375 Inch1.5 InchSintered BronzeZinc Die Cast 1
A 7Z 4-P2406 81005106.pdf0.437 InchPlain bearingWith bearing0.1875 Inch1.5 InchSintered BronzeZinc Die Cast 1
A 7Z 4-P2410 81005106.pdf0.437 InchPlain bearingWith bearing0.3125 Inch1.5 InchSintered BronzeZinc Die Cast 8
A 7Z 4-P2412 81005106.pdf0.437 InchPlain bearingWith bearing0.375 Inch1.5 InchSintered BronzeZinc Die Cast 11
A 7Z 4MF2105 80505084.pdf11.1 mmFlanged bearingWith bearing  Sintered BronzeZinc Die Cast 22
A 7Z 4MF2208 80505084.pdf11.1 mmFlanged bearingWith bearing  Sintered BronzeZinc Die Cast 36
A 7Z 6-F2206E 81005107.pdf0.344 InchFlanged bearingWith bearing0.1875 Inch1.5 InchErtalyte TxMolded Nylon 60
A 7Z 6-F2208E 81005107.pdf0.344 InchFlanged bearingWith bearing0.25 Inch1.5 InchErtalyte TxMolded Nylon 13
A 7Z 6-F2210E 81005107.pdf0.344 InchFlanged bearingWith bearing0.3125 Inch1.5 InchErtalyte TxMolded Nylon 29
A 7Z 6-F2212E 81005107.pdf0.344 InchFlanged bearingWith bearing0.375 Inch1.5 InchErtalyte TxMolded Nylon 10
A 7Z 6MF1804E 80505085.pdf8.7 mmFlanged bearingWith bearing  Ertalyte TxMolded Nylon Call Us
A 7Z 6MF1805E 80505085.pdf8.7 mmFlanged bearingWith bearing  Ertalyte TxMolded Nylon Call Us
A 7Z 6MF1806E 80505085.pdf8.7 mmFlanged bearingWith bearing  Ertalyte TxMolded Nylon Call Us
A 7Z 6MF1808E 80505085.pdf8.7 mmFlanged bearingWith bearing  Ertalyte TxMolded Nylon 35

17 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team