Choose a Category

Miniature Pillow Block-Mounted Ball Bearings

Miniature Pillow Block-Mounted Ball BearingsMiniature Pillow Block-Mounted Ball Bearings

ABEC 3
DOUBLE-SHIELDED
CORROSION-RESISTANT
LIGHTWEIGHT
LUBRICATED FOR THE LIFE OF THE BEARING
MEDICAL, SCIENTIFIC & PHARMACEUTICAL APPLICATIONS

MATERIAL:
Bearing: Stainless Steel
Pillow Block: Sintered Aluminum

OPERATING TEMPERATURE:
-22°F to +248°F

10 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBase - center Dist. (F)Bearing TypeDistance Between Holes (D)Material (Body)Max Speed (rpm)Max. Radial Load (ft-lb)Overall Height (A)Overall Length (B)Overall Width (C)Shaft Diameter (d)StockPriceQtyAdd to Cart
A 7Z29-XS125 81005099.pdf0.375 InchStainless Steel1.125 InchSintered Aluminum56000 rpm150 ft-lb0.75 Inch1.44 inch0.2 Inch0.125 inch 9
A 7Z29-XS188 81005099.pdf0.375 InchStainless Steel1.125 InchSintered Aluminum43000 RPM310 ft-lb0.75 Inch1.44 inch0.2 Inch0.1875 inch Call Us
A 7Z29-XS250 81005099.pdf0.375 InchStainless Steel1.125 InchSintered Aluminum40000 rpm256 ft-lb0.75 Inch1.44 inch0.2 Inch0.25 inch 5
A 7Z29-XS313 81005099.pdf0.375 InchStainless Steel1.125 InchSintered Aluminum40000 rpm128 ft-lb0.75 Inch1.44 inch0.2 Inch0.3125 inch 1
A 7Z29-XS375 81005099.pdf0.5625 InchStainless Steel1.75 InchSintered Aluminum40000 rpm450 ft-lb1.13 Inch2.25 Inch0.4 Inch0.375 inch 6
A 7Z29MXS004 80505078.pdf Stainless Steel Sintered Aluminum48000 rpm    4 mm 4
A 7Z29MXS005 80505078.pdf Stainless Steel Sintered Aluminum43000 RPM    5 mm Call Us
A 7Z29MXS006 80505078.pdf Stainless Steel Sintered Aluminum43000 RPM    6 mm Call Us
A 7Z29MXS008 80505078.pdf Stainless Steel Sintered Aluminum40000 rpm    8 mm Call Us
A 7Z29MXS010 80505078.pdf Stainless Steel Sintered Aluminum37000 RPM    10 mm 8

10 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team