Thomson® FDA Approved FluoroNyliner® Bushings

14 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBearing Weight (lbs)Length (C)Nominal Inside Diameter (d)Outside Diameter (D)Retaining Ring Spacing (C₁)Shell MaterialSlot Width (B)StockPriceQtyAdd to Cart
TFNYBU06F thomsonfda.pdf0.02 lbs0.875 in0.375 in0.6250 in0.562 in303 Stainless Steel0.000 in Call Us
TFNYBU06FOPN thomsonfda.pdf0.01 lbs0.875 in0.375 in0.6250 in0.562 in303 Stainless Steel0.156 in Call Us
TFNYBU08F thomsonfda.pdf0.04 lbs1.250 in0.500 in0.8750 in0.875 in303 Stainless Steel0.000 in Call Us
TFNYBU08FOPN thomsonfda.pdf0.03 lbs1.250 in0.500 in0.8750 in0.875 in303 Stainless Steel0.312 in Call Us
TFNYBU10F thomsonfda.pdf0.09 lbs1.500 in0.625 in1.1250 in1.000 in303 Stainless Steel0.000 in Call Us
TFNYBU10FOPN thomsonfda.pdf0.07 lbs1.500 in0.625 in1.1250 in1.000 in303 Stainless Steel0.375 in Call Us
TFNYBU12F thomsonfda.pdf0.11 lbs1.625 in0.750 in1.2500 in1.062 in303 Stainless Steel0.000 in Call Us
TFNYBU12FOPN thomsonfda.pdf0.09 lbs1.625 in0.750 in1.2500 in1.062 in303 Stainless Steel0.438 in Call Us
TFNYBU16F thomsonfda.pdf0.23 lbs2.250 in1.000 in1.5625 in1.625 in303 Stainless Steel0.000 in Call Us
TFNYBU16FOPN thomsonfda.pdf0.18 lbs2.250 in1.000 in1.5625 in1.625 in303 Stainless Steel0.563 in Call Us
$106.28
TFNYBU20F thomsonfda.pdf0.46 lbs2.625 in1.250 in2.0000 in1.875 in303 Stainless Steel0.000 in Call Us
TFNYBU20FOPN thomsonfda.pdf0.38 lbs2.625 in1.250 in2.0000 in1.875 in303 Stainless Steel0.625 in Call Us
TFNYBU24F thomsonfda.pdf0.75 lbs3.000 in1.500 in2.3750 in2.250 in303 Stainless Steel0.000 in Call Us
TFNYBU24FOPN thomsonfda.pdf0.63 lbs3.000 in1.500 in2.3750 in2.250 in303 Stainless Steel0.750 in Call Us

14 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team