Polymer-Lined Aluminum Open Linear Bearings

8 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore Size (d)Dynamic Load@ 0Groove Distance (l)Material (Bearing / Body)Outside Dia. (D)Overall Length (L)Static Load @ 0StockPriceQtyAdd to Cart
S99GLZM1019029 80505025.pdf10163 N21.6Aluminum / J® Polymer19291141 N Call Us
S99GLZM1222032 80505025.pdf12215 N22.6Aluminum / J® Polymer22321510 N Call Us
S99GLZM1626036 80505025.pdf16323 N24.6Aluminum / J® Polymer26362266 N Call Us
S99GLZM2032045 80505025.pdf20505 N31.2Aluminum / J® Polymer32453540 N Call Us
S99GLZM2540058 80505025.pdf25815 N43.7Aluminum / J® Polymer40585704 N Call Us
S99GLZM3047068 80505025.pdf301146 N51.7Aluminum / J® Polymer47688025 N Call Us
S99GLZM4062080 80505025.pdf401798 N60.3Aluminum / J® Polymer628012588 N Call Us
S99GLZM5075100 80505025.pdf502810 N77.3Aluminum / J® Polymer7510019670 N Call Us

8 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team