Polymer-lined Aluminum Closed Linear Bearings

8 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore Size (d)Dynamic Load (N)Material (Body / Bearing)Outside Dia. (D)Overall Length (S)Retaining Ring Spacing (l)Retaining Ring #Static Load (N)StockPriceQtyAdd to Cart
S99GLPM101929 79501139.pdf10 mm725 NAluminum / J® Polymer19 mm29 mm21.6 mmMD0471MQB0195075 N Call Us
S99GLPM122232 79501139.pdf12 mm961 NAluminum / J® Polymer22 mm32 mm22.6 mmMD0471MQB0226721 N Call Us
S99GLPM162636 79501139.pdf16 mm1441 NAluminum / J® Polymer26 mm36 mm24.6 mmMD0471MQB02610080 N Call Us
S99GLPM203245 79501139.pdf20 mm2251 NAluminum / J® Polymer32 mm45 mm31.2 mmMD0471MQB03215751 N Call Us
S99GLPM254058 79501139.pdf25 mm3625 NAluminum / J® Polymer40 mm58 mm43.7 mmMD0471MQB04025372 N Call Us
S99GLPM304768 79501139.pdf30 mm5098 NAluminum / J® Polymer47 mm68 mm51.7 mmMD0471MQB04735696 N Call Us
S99GLPM406280 79501139.pdf40 mm7998 NAluminum / J® Polymer62 mm80 mm60.3 mmMD0471MQB06255998 N Call Us
S99GLPM5075A0 79501139.pdf50 mm12499 NAluminum / J® Polymer75 mm100 mm77.3 mmMD0471MQB07587496 N Call Us

8 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team