Closed Polymer Linear Bearings

16 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore Size (I.D.)Dynamic Load (lbf)Groove Distance (H)Groove Width (W)MaterialOutside Diameter (O.D.)Overall Length (L)Retaining Ring #Static Load (lbf)Weight (lbs)StockPriceQtyAdd to Cart
S99GSP-050088125 79801111.pdf0.580 lbf1.012 Inch0.052 InchJ® Polymer0.8751.25A 9Q27-087555 lbf0.02 lb 4
S99GSP-063113150 79801111.pdf0.625141 lbf1.095 Inch0.062 InchJ® Polymer1.1251.5A 9Q27-112992 lbf0.04 lb Call Us
S99GSP-075125162 79801111.pdf0.75204 lbf1.25 Inch0.062 InchJ® Polymer1.251.62A 9Q27-1251428 lbf0.05 lb Call Us
S99GSP-100156225 79801111.pdf1294 lbf1.864 Inch0.074 InchJ® Polymer1.56252.25A 9Q27-1562062 lbf0.09 lb 2
S99GSP-125200263 79801111.pdf1.25595 lbf1.984 Inch0.074 InchJ® Polymer22.625A 9Q27-2004163 lbf0.18 lb 1
S99GSP-150238300 79801111.pdf1.5816 lbf2.39 Inch0.095 InchJ® Polymer2.3753A 9Q27-2375710 lbf0.28 lb Call Us
S99GSP-200300400 79801111.pdf21452 lbf3.163 Inch0.111 InchJ® Polymer34A 9Q27-30010152 lbf0.55 lb 3
S99GSPM0816025 79501137.pdf    J® Polymer 25 mmN/A   1
S99GSPM1019029 79501137.pdf    J® Polymer 29 mmMD047MQB019   1
S99GSPM1222032 79501137.pdf    J® Polymer 32 mmMD047MQB022   Call Us
S99GSPM1628036 79501137.pdf    J® Polymer 36 mmMD047MQB026   Call Us
S99GSPM2032045 79501137.pdf    J® Polymer 45 mmMD047MQB032   3
S99GSPM2540058 79501137.pdf    J® Polymer 58 mmMD047MQB040   Call Us
S99GSPM3047068 79501137.pdf    J® Polymer 68 mmMD047MQB047   Call Us
S99GSPM4062080 79501137.pdf    J® Polymer 80 mmMD047MQB062   Call Us
S99GSPM5075100 79501137.pdf    J® Polymer 100 mmMD047MQB075   Call Us

16 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team