Frelon® Lined Flanged Aluminum Sleeve Blocks

6 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBarrel (D)Bearing Nominal SizeBolt Size (F)Flange Length (E)Flange Square (B)Hole Size (G)Hole Spacing (C)Length Overall (L)Maximum Static Load\n (lbs)Weight (lbs)StockPriceQtyAdd to Cart
BLAFMT-DFP08 qbc 143.pdf1.250.50#80.2501.630.1871.2503.3753900 lbs0.325 lbs Call Us
BLAFMT-DFP12 qbc 143.pdf1.750.75#100.3752.380.2191.7504.1885880 lbs0.825 lbs Call Us
BLAFMT-DFP16 qbc 143.pdf2.251.000.250.5002.750.2812.1255.6257620 lbs1.750 lbs Call Us
BLAFMT-SFP08 qbc 143.pdf1.250.50#80.2501.630.1871.2501.6871950 lbs0.175 lbs Call Us
BLAFMT-SFP12 qbc 143.pdf1.750.75#100.3752.380.2191.7502.0672940 lbs0.463 lbs Call Us
BLAFMT-SFP16 qbc 143.pdf2.251.000.250.5002.750.2812.1252.8123810 lbs1.206 lbs Call Us

6 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team