Bearing Spacers

As the name implies, bearing spacers are used to create space between bearings and other components and to keep them in place so they don’t travel. Our spacers come in a variety of bore sizes. They are available in anodized aluminum (outer ring spacer) and 18-8 stainless steel (inner ring spacer). 

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team