Flanged Ball Bearing Housings

23 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBase To Center (F)Bore ConfigurationBore Size (I.D.)Flange Thickness (E)Height (A)Housing MaterialMounting Hole Dia. (G)Mounting Holes Distance (D)Overall Length (B)Width (C)StockPriceQtyAdd to Cart
A 7Z28-P038 81005114.pdf0.375 InchWithout Bearing0.375 Inch0.1875 E0.75 InchSintered Aluminum0.203125 Inch1.125 Inch1.4375 Inch0.375 C 4
A 7Z28-P050 81005114.pdf0.5625 InchWithout Bearing0.5 Inch0.25 E1.125 InchSintered Aluminum0.28125 Inch1.75 Inch2.25 Inch0.375 C 5
A 7Z28-P081 81005114.pdf0.75 InchWithout Bearing0.812 Inch0.3125 E1.5625 InchSintered Aluminum0.34375 Inch2.5 Inch3.25 Inch0.625 C Call Us
A 7Z28-P125 81005114.pdf1 InchWithout Bearing1.25 Inch0.40625 E1.9375 InchSintered Aluminum0.34375 Inch3.125 Inch4 Inch0.625 C Call Us
A 7Z28-P158 81005114.pdf1.25 InchWithout Bearing1.58 Inch0.5625 E2.5625 InchSintered Aluminum0.5625 Inch4 Inch5 Inch0.8125 C Call Us
S61AA3-DHH0624 81005111.pdf           1
S61AA3-DHH0624T 81005111.pdf           Call Us
S61AA3-DHH0832 81005111.pdf           10
S61AA3-DHH0832T 81005111.pdf           5
S61AA3-DHH0848 81005111.pdf           Call Us
S61AA3-DHH0848T 81005111.pdf           Call Us
S61AA3-SHH0812 81005111.pdf           1
S61AA3-SHH0812T 81005111.pdf           Call Us
S61AA3-SHH0816 81005111.pdf           6
S61AA3-SHH0816T 81005111.pdf           Call Us
S61AA3-SHH0824 81005111.pdf           Call Us
S61AA3-SHH0824T 81005111.pdf           Call Us
S61AA3-SHH1012 81005111.pdf           14
S61AA3-SHH1012T 81005111.pdf           7
S61AA3-SHH1016 81005111.pdf           24
S61AA3-SHH1016T 81005111.pdf           13
S61AA3-SHH1024 81005111.pdf           Call Us
S61AA3-SHH1024T 81005111.pdf           4

23 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team