Plastic Balls

Plastic Balls Made of NylonPlastic Balls Made of Nylon

NYLON BALLS

LIGHTWEIGHT
WITHSTAND SHOCK
MAXIMUM STRENGTH

MATERIAL:
Nylon (Polyamide 6/6)

Priced Per 100 pieces

19 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBall Dia.Diameter ToleranceMaterialSell UnitStockPriceQtyAdd to Cart
A 9P71-03 81005115.pdf0.0938 Inch(±0.003) InchNylon (Polyamide 6/6)Priced Per 100 Pcs Call Us
A 9P71-04 81005115.pdf0.125 Inch(±0.003) InchNylon (Polyamide 6/6)Priced Per 100 Pcs 0.88
A 9P71-05 81005115.pdf0.1563 Inch(±0.003) InchNylon (Polyamide 6/6)Priced Per 100 Pcs 5.28
A 9P71-06 81005115.pdf0.1875 Inch(±0.003) InchNylon (Polyamide 6/6)Priced Per 100 Pcs 5.13
A 9P71-07 81005115.pdf0.2188 Inch(±0.003) InchNylon (Polyamide 6/6)Priced Per 100 Pcs Call Us
A 9P71-08 81005115.pdf0.25 Inch(±0.003) InchNylon (Polyamide 6/6)Priced Per 100 Pcs 3.24
A 9P71-09 81005115.pdf0.2813 Inch(±0.003) InchNylon (Polyamide 6/6)Priced Per 100 Pcs 8
A 9P71-10 81005115.pdf0.3125 Inch(±0.003) InchNylon (Polyamide 6/6)Priced Per 100 Pcs 3.2
A 9P71-11 81005115.pdf0.3438 Inch(±0.003) InchNylon (Polyamide 6/6)Priced Per 100 Pcs Call Us
A 9P71-12 81005115.pdf0.375 Inch(±0.003) InchNylon (Polyamide 6/6)Priced Per 100 Pcs 77.9
A 9P71-14 81005115.pdf0.4375 Inch(±0.003) InchNylon (Polyamide 6/6)Priced Per 100 Pcs Call Us
A 9P71-16 81005115.pdf0.5 Inch(±0.003) InchNylon (Polyamide 6/6)Priced Per 100 Pcs Call Us
A 9P71-18 81005115.pdf0.5625 Inch(±0.003) InchNylon (Polyamide 6/6)Priced Per 100 Pcs Call Us
A 9P71-20 81005115.pdf0.625 Inch(±0.003) InchNylon (Polyamide 6/6)Priced Per 100 Pcs 0.15
A 9P71-22 81005115.pdf0.6875 Inch(±0.003) InchNylon (Polyamide 6/6)Priced Per 100 Pcs Call Us
A 9P71-24 81005115.pdf0.75 Inch(±0.003) InchNylon (Polyamide 6/6)Priced Per 100 Pcs 4.54
A 9P71-26 81005115.pdf0.8125 Inch(±0.003) InchNylon (Polyamide 6/6)Priced Per 100 Pcs Call Us
A 9P71-28 81005115.pdf0.875 Inch(±0.003) InchNylon (Polyamide 6/6)Priced Per 100 Pcs Call Us
A 9P71-32 81005115.pdf1 Inch(±0.003) InchNylon (Polyamide 6/6)Priced Per 100 Pcs Call Us

19 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team