Choose a Category

Plastic Ball Bearings

You May Also Need:

Shafts

Pulleys

Gears

LIGHTWEIGHT
ELECTRICALLY INSULATED
NONCORROSIVE
SELF LUBRICATING

MATERIAL:
Rings & Cage - Acetal
Balls - Ground Glass or 316 Stainless Steel

OPERATING TEMPERATURE:
Continuous: -22°F to +212°F
Intermittent: -67°F to +284°F

SPECIFICATIONS:
B Tolerance:
.250 thru .750 +.003/-.0
               1.000 +.004/-.0

O.D. Tolerance:
       .625, .750 & .875 +.0/-.003
1.125, 1.375 & 1.625 +.0/-.004
                            2.000 +.0/-.005

Other sizes available on special order.
Call for price and delivery.

Items 26-50 of 157

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBearing TypeBore SizeDynamic LoadMaterial (Body / Balls)Outside Dia.Overall WidthQualityStatic Load (N)StockPriceQtyAdd to Cart
A 7Z 5M3212 80505011.pdfPlain - Single Shield12 mm245 NAcetal / Glass32 mm10 mmCommercial191 N Call Us
A 7Z 5M3215 80505011.pdfPlain - Single Shield15 mm191 NAcetal / Glass32 mm8 mmCommercial1800 N Call Us
A 7Z 5M3215A 80505011.pdfPlain - Single Shield15 mm245 NAcetal / Glass32 mm9 mmCommercial1142 N Call Us
A 7Z 5M3510 80505011.pdfPlain - Single Shield10 mm280 NAcetal / Glass35 mm11 mmCommercial187 N Call Us
A 7Z 5M3515 80505011.pdfPlain - Single Shield15 mm307 NAcetal / Glass35 mm11 mmCommercial1069 N Call Us
A 7Z 5M3517 80505011.pdfPlain - Single Shield17 mm262 NAcetal / Glass35 mm8 mmCommercial178 N Call Us
A 7Z 5M3517A 80505011.pdfPlain - Single Shield17 mm307 NAcetal / Glass35 mm10 mmCommercial205 N Call Us
A 7Z 5M3712 80505011.pdfPlain - Single Shield12 mm307 NAcetal / Glass37 mm12 mmCommercial205 N Call Us
A 7Z 5M4017 80505011.pdfPlain - Single Shield17 mm307 NAcetal / Glass40 mm12 mmCommercial205 N Call Us
A 7Z 5M4215 80505011.pdfPlain - Single Shield15 mm369 NAcetal / Glass42 mm13 mmCommercial1360 N Call Us
A 7Z 5M4220 80505011.pdfPlain - Single Shield20 mm307 NAcetal / Glass42 mm8 mmCommercial205 N 8
A 7Z 5M4220A 80505011.pdfPlain - Single Shield20 mm347 NAcetal / Glass42 mm12 mmCommercial231 N Call Us
A 7Z 5M4717 80505011.pdfPlain - Single Shield17 mm440 NAcetal / Glass47 mm14 mmCommercial294 N Call Us
A 7Z 5M4720 80505011.pdfPlain - Single Shield20 mm347 NAcetal / Glass47 mm14 mmCommercial231 N Call Us
A 7Z 5M5220 80505011.pdfPlain - Single Shield20 mm529 NAcetal / Glass52 mm15 mmCommercial351 N Call Us
BBPRIF-13SRS qbc 66.pdf         Call Us
$0.00
Out of stock
BBPRIF-15SRS qbc 66.pdf         3
BBPRIF-16SRS qbc 66.pdf         Call Us
Out of stock
BBPRIF-17SRS qbc 66.pdf         Call Us
Out of stock
BBPRIF-18SRS qbc 66.pdf         Call Us
$0.00
Out of stock
BBPRIF-19SRS qbc 66.pdf         Call Us
$0.00
Out of stock
BBPRIF-20SRS qbc 66.pdf         Call Us
Out of stock
BBPRIF-21SRS qbc 66.pdf         15
BBPRIF-22SRS qbc 66.pdf         Call Us
$0.00
Out of stock
BBPRIX-R10AG qbc 63.pdfPlain bearing0.625 Inch Acetal / Glass 0.375 Inch   Call Us
Out of stock

Items 26-50 of 157

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team