Metal Ball Bearings

Ball bearings are typically used in applications where the load is small. They are capable of handling both radial and thrust stresses.

In a ball bearing, the load is transferred from the outer race to the ball, then from the ball to the inner race. As ball spins, it makes contact with the inner and outer races at a small area, allowing the bearing to spin easily. However, it also indicates that the contact surface is not particularly large to support that load, meaning that if the bearing is overloaded, the balls may compress or distort, causing the bearing to fail.

AVAILABLE IN:
Materials: Stainless Steel, Acetal, Steel
Bores: 0.04 in. (1mm) - 1.00 in. (25mm)
Outer Diameters: .125 in. (3mm) - 2.000 in. (52mm)
Widths: 0.0469 in. (1mm) - 0.5000 in. (15mm)

Page

Items 1-25 of 1521

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBearing TypeBore Size (d)Dynamic LoadFlange Dia. (0 = none) (D₁)Flange Thickness (0 = None) (S₁)LubricationMaterial (Quality Class)Outside Dia. (D)Overall Width (S)Static Load (N)StockPriceQtyAdd to Cart
A 7C55MP1905 80505010.pdfPlain - No Shield5 mm2500 N0 mm0 mmChevron SR1 #252100 Steel / ISO 019 mm6 mm1050 N Call Us
A 7C55MP1906 80505010.pdfPlain - No Shield6 mm2500 N0 mm0 mmChevron SR1 #252100 Steel / ISO 019 mm6 mm1050 N 13
A 7C55MP2207 80505010.pdfPlain - No Shield7 mm3300 N0 mm0 mmChevron SR1 #252100 Steel / ISO 022 mm7 mm1300 N Call Us
A 7C55MP2208 80505010.pdfPlain - No Shield8 mm3300 N0 mm0 mmChevron SR1 #252100 Steel / ISO 022 mm7 mm1300 N 11
A 7C55MP2609 80505010.pdfPlain - No Shield9 mm3700 N0 mm0 mmChevron SR1 #252100 Steel / ISO 026 mm8 mm1870 N Call Us
A 7C55MP3010 80505010.pdfPlain - No Shield10 mm3900 N0 mm0 mmChevron SR1 #252100 Steel / ISO 030 mm9 mm2200 N 2
A 7C55MP3212 80505010.pdfPlain - No Shield12 mm4800 N0 mm0 mmChevron SR1 #252100 Steel / ISO 032 mm10 mm2500 N Call Us
A 7C55MP3515 80505010.pdfPlain - No Shield15 mm5900 N0 mm0 mmChevron SR1 #252100 Steel / ISO 035 mm11 mm3400 N 47
A 7C55MP4017 80505010.pdfPlain - No Shield17 mm7300 N0 mm0 mmChevron SR1 #252100 Steel / ISO 040 mm12 mm4300 N 24
A 7C55MP4720 80505010.pdfPlain - No Shield20 mm9700 N0 mm0 mmChevron SR1 #252100 Steel / ISO 047 mm14 mm6100 N Call Us
A 7C55MP5225 80505010.pdfPlain - No Shield25 mm10500 N0 mm0 mmChevron SR1 #252100 Steel / ISO 052 mm15 mm6850 N 3
A 7C55MPS1905 80505010.pdfPlain - Single Shield5 mm2500 N0 mm0 mmChevron SR1 #252100 Steel / ISO 019 mm6 mm1050 N 23
A 7C55MPS1906 80505010.pdfPlain - Single Shield6 mm2500 N0 mm0 mmChevron SR1 #252100 Steel / ISO 019 mm6 mm1050 N Call Us
A 7C55MPS2207 80505010.pdfPlain - Single Shield7 mm3300 N0 mm0 mmChevron SR1 #252100 Steel / ISO 022 mm7 mm1300 N Call Us
A 7C55MPS2208 80505010.pdfPlain - Single Shield8 mm3300 N0 mm0 mmChevron SR1 #252100 Steel / ISO 022 mm7 mm1300 N 1
A 7C55MPS2609 80505010.pdfPlain - Single Shield9 mm3700 N0 mm0 mmChevron SR1 #252100 Steel / ISO 026 mm8 mm1870 N Call Us
A 7C55MPS3010 80505010.pdfPlain - Single Shield10 mm3900 N0 mm0 mmChevron SR1 #252100 Steel / ISO 030 mm9 mm2200 N Call Us
A 7C55MPS3212 80505010.pdfPlain - Single Shield12 mm4800 N0 mm0 mmChevron SR1 #252100 Steel / ISO 032 mm10 mm2500 N Call Us
A 7C55MPS3515 80505010.pdfPlain - Single Shield15 mm5900 N0 mm0 mmChevron SR1 #252100 Steel / ISO 035 mm11 mm3400 N Call Us
A 7C55MPS4017 80505010.pdfPlain - Single Shield17 mm7300 N0 mm0 mmChevron SR1 #252100 Steel / ISO 040 mm12 mm4300 N 47
A 7C55MPS4720 80505010.pdfPlain - Single Shield20 mm9700 N0 mm0 mmChevron SR1 #252100 Steel / ISO 047 mm14 mm6100 N 28
A 7C55MPS5225 80505010.pdfPlain - Single Shield25 mm10500 N0 mm0 mmChevron SR1 #252100 Steel / ISO 052 mm15 mm6850 N Call Us
A 7C55MPSS1905 80505010.pdfPlain - Double Shield5 mm2500 N0 mm0 mmChevron SR1 #252100 Steel / ISO 019 mm6 mm1050 N 1
A 7C55MPSS1906 80505010.pdfPlain - Double Shield6 mm2500 N0 mm0 mmChevron SR1 #252100 Steel / ISO 019 mm6 mm1050 N 15
A 7C55MPSS2207 80505010.pdfPlain - Double Shield7 mm3300 N0 mm0 mmChevron SR1 #252100 Steel / ISO 022 mm7 mm1300 N Call Us
Page

Items 1-25 of 1521

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team