-
>
Gears, Differentials, Racks & Pinions
- Spur Gears
- Bevel Gears
- Miter Gears
- Racks
- Helical Gears
- Internal Gears
- Worm Gear Pairs
- Screw Gears
- Differentials
- Gear and Dial Hubs
- Gear Blanks
- Gear Clamps, Precision & Commercial
- Pinion Shafts
- Pinion Wire
- Spur Gear Stock
- Splines
- Cluster Gears
- Designing with Plastic Gears
- Helical Gears Technical Information
- Internal Gear Technical Information
- Planetary Gear Design
- Spur Gears Technical Information
- A Complete Guide to Gears
- > Synchronous Drive Belts, Pulleys, & Cables
- > Couplings, Flexible Shafts, & Universal Joints
- > Chains & Sprockets
-
>
Shafts & Shaft Accessories
- Shafts & Drill Rods
- Sleeves, Hexagonal Hole
- Sleeves, Plain, Square Hole
- Sleeves, Partially Threaded, Square Hole
- Bushings, Square Hole, with Slit
- Stocks
- Shaftloc® - Sleeves, Pulleys & Accessories
- Bushings, Locking Hub
- Collars, Shaft
- Reducers & Extenders, Shaft
- Supports, Shaft
- Bore Reducers
- Ball Splines, Telescoping
- Shaft Lock, Nut Type Potentiometers
- Shaft Bushings, Taper
-
>
Bearings & Linear Motion Components
- Ball Bearings
- Linear Bearings
- Press-Fit Bearings
- Needle Roller Bearings
- Sintered Bronze Bars
- Sleeve Bearings
- Spherical Bearings
- Thrust Bearings & Washers
- Bearing Blocks
- Rod Ends
- Bearing Spacers
- Hydro-Dynamic Pressure Bearings
- Bearing Housings
- Frelon® Lined Flanged Aluminum Sleeve Blocks
- Ball Bearing Technical Information
- Ball Bearing Lubrication and Surface Finishes
- Plastic and Non-Metallic Bearings
- Porous Metallic Bearings
- Bearing Maintenance Tools
- > Motors, Gearheads, & Motion Control
- > Speed Reducers & Right Angle Drives
- > Hardware
- > Miscellaneous Components
- > Linear Guide Systems
- > Clutches & Brakes
- > Vibration & Shock Mounts
Miniature Instrument Radial Ball Bearings


A miniature instrument radial ball bearing is a small, high-precision bearing specifically designed for applications that require precise rotational motion in tight spaces. These bearings are often used in industries such as medical devices, instrumentation, and robotics, where both compact size and high performance are critical. They are characterized by their small size, ability to operate at high speeds, and capacity to handle primarily radial loads. The design of these bearings, with a radial contact angle, minimizes friction, contributing to smooth and efficient operation.
Miniature instrument radial ball bearings are distinguished by their small diameter, typically measured in millimeters, which makes them significantly smaller than standard ball bearings. Despite their size, they are manufactured to very tight tolerances, ensuring smooth and accurate rotation with minimal vibration. This high precision is crucial for applications that demand precise movement in confined spaces.
These bearings are typically made from materials like stainless steel, which offers corrosion resistance, or chrome steel, which is known for its high fatigue life. The primary function of these bearings is to handle radial loads—forces acting perpendicular to the shaft—which is essential in many precision applications.
Miniature instrument radial ball bearings are commonly found in medical devices such as dental handpieces and surgical instruments, as well as in precision robotics, miniature motors, laboratory equipment, and high-end instrumentation. Their small size, precision, and ability to withstand radial loads make them ideal for these demanding applications.
Scroll to view full table >>>
| Product Name | Short Description | Catalog PDF | Bore | Outside Dia. | Width | Load Rating (Dynamic) | Load Rating (Static) | Material (Quality Class) | Stock | Price | Qty | Add to Cart | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BBSLXXMR830ZZ | For price and availability, please submit an RFQ. | BBSLXXMR830ZZ.pdf | 3 mm | 8 mm | 4 mm | 235 N (52 lbs) | 85 N (19 lbs) | Stainless Steel / Commercial | Call Us |
$0.00
|
Out of stock
|
|||
| BBSRIF-814XZZ | For price and availability, please submit an RFQ. | BBSRIF-814XZZ.pdf | 0.1875 Inch | 70.4 lbs | 32 lbs | Stainless Steel / Commercial | Call Us |
$0.00
|
Out of stock
|
|||||
| BBSRIX-1038ZZ | For price and availability, please submit an RFQ. | BBSRIX-1038ZZ.pdf | 0.1562 Inch | 95 lbs | 49 lbs | Stainless Steel / Commercial | Call Us |
$0.00
|
Out of stock
|
|||||
| BBSRIX-418XZZ | For price and availability, please submit an RFQ. | BBSRIX-814XZX.pdf | 0.0937 Inch | 33 lbs | 12.2 lbs | Stainless Steel / Commercial | Call Us |
$0.00
|
Out of stock
|
|||||
| BBSRIX-618XXX | For price and availability, please submit an RFQ. | BBSRIX-618XXX.pdf | 0.1094 Inch | 60 lbs | 22 lbs | Stainless Steel / Commercial | Call Us |
$0.00
|
Out of stock
|
|||||
| BBSRIX-814XZX | For price and availability, please submit an RFQ. | BBSRIX-814XZX.pdf | 0.1250 Inch | 88 lbs | 40 lbs | Stainless Steel / Commercial | Call Us |
$0.00
|
Out of stock
|
|||||
Filter Products
- Bearing Type
- Bore
- Bore Size (C)
- Flange Diameter
- Flange Width
- Land Diameter (Ref.) Inner
- Land Diameter (Ref.) Outer
- Load Rating (Dynamic)
- Load Rating (Static)
- Outside Diameter (inch)
- Outside Dia.
- Width
- Width



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities