Choose a Category

Ground Metal Balls

Ground Metal BallsGround Metal Balls

You May Also Need:

Shafts

Pulleys

Gears

HARDENED STEEL BALLS
Rc 55-62

MATERIAL:
52100 Chrome Steel 
440 Stainless Steel

SPECIFICATIONS:
Diameter tolerance:
52100 Chrome Steel is grade #25 ± .000025
440 Stainless Steel is grade #50 ± .00005

Priced Per 10 Pieces

19 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBall DiameterConditionDiameter ToleranceMaterialSell UnitStockPriceQtyAdd to Cart
A 9Q71-02 81005115.pdf0.0625 InchHardened (Rc55-62)(±.000025) Inch52100 Chrome SteelPriced Per 10 Pcs 35.7
A 9Q71-03 81005115.pdf0.09375 InchHardened (Rc55-62)(±.000025) Inch52100 Chrome SteelPriced Per 10 Pcs 16.3
A 9Q71-04 81005115.pdf0.125 InchHardened (Rc55-62)(±.000025) Inch52100 Chrome SteelPriced Per 10 Pcs 21
A 9Q71-05 81005115.pdf0.15625 InchHardened (Rc55-62)(±.000025) Inch52100 Chrome SteelPriced Per 10 Pcs 6
A 9Q71-06 81005115.pdf0.1875 InchHardened (Rc55-62)(±.000025) Inch52100 Chrome SteelPriced Per 10 Pcs Call Us
A 9Q71-07 81005115.pdf0.21875 InchHardened (Rc55-62)(±.000025) Inch52100 Chrome SteelPriced Per 10 Pcs 7.6
A 9Q71-08 81005115.pdf0.25 InchHardened (Rc55-62)(±.000025) Inch52100 Chrome SteelPriced Per 10 Pcs Call Us
A 9Q71-10 81005115.pdf0.3125 InchHardened (Rc55-62)(±.000025) Inch52100 Chrome SteelPriced Per 10 Pcs 29
A 9Q71-12 81005115.pdf0.375 InchHardened (Rc55-62)(±.000025) Inch52100 Chrome SteelPriced Per 10 Pcs 17
A 9Q71-16 81005115.pdf0.5 InchHardened (Rc55-62)(±.000025) Inch52100 Chrome SteelPriced Per 10 Pcs 7.9
A 9Y71-02 81005115.pdf0.0625 InchHardened (Rc55-62)(±.00005) Inch440 Stainless SteelPriced Per 10 Pcs 15
A 9Y71-03 81005115.pdf0.09375 InchHardened (Rc55-62)(±.00005) Inch440 Stainless SteelPriced Per 10 Pcs 28.3
A 9Y71-04 81005115.pdf0.125 InchHardened (Rc55-62)(±.00005) Inch440 Stainless SteelPriced Per 10 Pcs 5.6
A 9Y71-05 81005115.pdf0.15625 InchHardened (Rc55-62)(±.00005) Inch440 Stainless SteelPriced Per 10 Pcs Call Us
A 9Y71-06 81005115.pdf0.1875 InchHardened (Rc55-62)(±.00005) Inch440 Stainless SteelPriced Per 10 Pcs 33.7
A 9Y71-08 81005115.pdf0.25 InchHardened (Rc55-62)(±.00005) Inch440 Stainless SteelPriced Per 10 Pcs 214.8
A 9Y71-10 81005115.pdf0.3125 InchHardened (Rc55-62)(±.00005) Inch440 Stainless SteelPriced Per 10 Pcs 1
A 9Y71-12 81005115.pdf0.375 InchHardened (Rc55-62)(±.00005) Inch440 Stainless SteelPriced Per 10 Pcs 3
A 9Y71-16 81005115.pdf0.5 InchHardened (Rc55-62)(±.00005) Inch440 Stainless SteelPriced Per 10 Pcs 1

19 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team