Choose a Category

Metal Extended Inner Race Ball Bearings

Metal Extended Inner Race Ball BearingsMetal Extended Inner Race Ball Bearings

You May Also Need:

Shafts

Pulleys

Gears

SDP Precision ComponentSDP Precision Component

PLAIN OR FLANGED
Available with No Shields or Double Shields

ABEC 3
.0002 / .0005 RADIAL PLAY

MATERIAL:
440C Stainless Steel

LUBRICATION:
MIL-L-6085A Oil
MIL-G-23827A Grease
Commercial Grease, Beacon 325

Page

Items 1-25 of 153

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBearing TypeBore Size (B)Dynamic Load (lbs)Flange (Width / Dia.) (FW2 / F)LubricationMaterial (Quality Class)Outside Dia. (D)Static Load (lbs)Width (Inner Race ) (W)Width (Outer Race ) (W₁)StockPriceQtyAdd to Cart
A 7Y55-E1504 81005011.pdfPlain - No Shield0.0469 Inch17 lbs0 / 0MIL-PRF-6085 - Oil440C Stainless. / ABEC 30.1562 Inch6 lbs0.0937 Inch0.0625 Inch Call Us
A 7Y55-E1504G 81005011.pdfPlain - No Shield0.0469 Inch17 lbs0 / 0Beacon 325440C Stainless. / ABEC 30.1562 Inch6 lbs0.0937 Inch0.0625 Inch Call Us
A 7Y55-E1504M 81005011.pdfPlain - No Shield0.0469 Inch17 lbs0 / 0MIL-PRF-23827C440C Stainless. / ABEC 30.1562 Inch6 lbs0.0937 Inch0.0625 Inch Call Us
A 7Y55-E1805 81005011.pdfPlain - No Shield0.055 Inch26 lbs0 / 0Oil (MIL-PRF-6085)440C Stainless. / ABEC 30.1875 Inch9 lbs0.1094 Inch0.0781 Inch Call Us
A 7Y55-E1805G 81005011.pdfPlain - No Shield0.055 Inch26 lbs0 / 0Beacon 325440C Stainless. / ABEC 30.1875 Inch9 lbs0.1094 Inch0.0781 Inch Call Us
A 7Y55-E1805M 81005011.pdfPlain - No Shield0.055 Inch26 lbs0 / 0MIL-PRF-23827C440C Stainless. / ABEC 30.1875 Inch9 lbs0.1094 Inch0.0781 Inch Call Us
A 7Y55-E1809 81005011.pdfPlain - No Shield0.0937 Inch14 lbs0 / 0Oil (MIL-PRF-6085)440C Stainless. / ABEC 30.1875 Inch6 lbs0.0937 Inch0.0625 Inch Call Us
A 7Y55-E1809G 81005011.pdfPlain - No Shield0.0937 Inch14 lbs0 / 0Beacon 325440C Stainless. / ABEC 30.1875 Inch6 lbs0.0937 Inch0.0625 Inch Call Us
A 7Y55-E1809M 81005011.pdfPlain - No Shield0.0937 Inch14 lbs0 / 0MIL-PRF-23827C440C Stainless. / ABEC 30.1875 Inch6 lbs0.0937 Inch0.0625 Inch Call Us
A 7Y55-E2507 81005011.pdfPlain - No Shield0.0781 Inch36 lbs0 / 0Oil (MIL-PRF-6085)440C Stainless. / ABEC 30.25 Inch14 lbs0.125 Inch0.0937 Inch Call Us
A 7Y55-E2507G 81005011.pdfPlain - No Shield0.0781 Inch36 lbs0 / 0Beacon 325440C Stainless. / ABEC 30.25 Inch14 lbs0.125 Inch0.0937 Inch Call Us
A 7Y55-E2507M 81005011.pdfPlain - No Shield0.0781 Inch36 lbs0 / 0MIL-PRF-23827C440C Stainless. / ABEC 30.25 Inch14 lbs0.125 Inch0.0937 Inch Call Us
A 7Y55-E2512 81005011.pdfPlain - No Shield0.125 Inch33 lbs0 / 0Oil (MIL-PRF-6085)440C Stainless. / ABEC 30.25 Inch13 lbs0.125 Inch0.0937 Inch Call Us
A 7Y55-E2512G 81005011.pdfPlain - No Shield0.125 Inch33 lbs0 / 0Beacon 325440C Stainless. / ABEC 30.25 Inch13 lbs0.125 Inch0.0937 Inch Call Us
A 7Y55-E2512M 81005011.pdfPlain - No Shield0.125 Inch33 lbs0 / 0MIL-PRF-23827C440C Stainless. / ABEC 30.25 Inch13 lbs0.125 Inch0.0937 Inch Call Us
A 7Y55-E3109 81005011.pdfPlain - No Shield0.0937 Inch59 lbs0 / 0Oil (MIL-PRF-6085)440C Stainless. / ABEC 30.3125 Inch24 lbs0.1406 Inch0.1094 Inch 7
A 7Y55-E3109G 81005011.pdfPlain - No Shield0.0937 Inch59 lbs0 / 0Beacon 325440C Stainless. / ABEC 30.3125 Inch24 lbs0.1406 Inch0.1094 Inch Call Us
A 7Y55-E3109M 81005011.pdfPlain - No Shield0.0937 Inch59 lbs0 / 0MIL-PRF-23827C440C Stainless. / ABEC 30.3125 Inch24 lbs0.1406 Inch0.1094 Inch Call Us
A 7Y55-E3112 81005011.pdfPlain - No Shield0.125 Inch60 lbs0 / 0Oil (MIL-PRF-6085)440C Stainless. / ABEC 30.3125 Inch24 lbs0.1406 Inch0.1094 Inch Call Us
A 7Y55-E3112G 81005011.pdfPlain - No Shield0.125 Inch60 lbs0 / 0Beacon 325440C Stainless. / ABEC 30.3125 Inch24 lbs0.1406 Inch0.1094 Inch Call Us
A 7Y55-E3112M 81005011.pdfPlain - No Shield0.125 Inch60 lbs0 / 0MIL-PRF-23827C440C Stainless. / ABEC 30.3125 Inch24 lbs0.1406 Inch0.1094 Inch Call Us
A 7Y55-E3115 81005011.pdfPlain - No Shield0.1562 Inch33 lbs0 / 0Oil (MIL-PRF-6085)440C Stainless. / ABEC 30.3125 Inch14 lbs0.1406 Inch0.1904 Inch Call Us
A 7Y55-E3115G 81005011.pdfPlain - No Shield0.1562 Inch33 lbs0 / 0Beacon 325440C Stainless. / ABEC 30.3125 Inch14 lbs0.1406 Inch0.1904 Inch Call Us
A 7Y55-E3115M 81005011.pdfPlain - No Shield0.1562 Inch33 lbs0 / 0MIL-PRF-23827C440C Stainless. / ABEC 30.3125 Inch14 lbs0.1406 Inch0.1904 Inch Call Us
A 7Y55-E3118 81005011.pdfPlain - No Shield0.1875 Inch33 lbs0 / 0Oil (MIL-PRF-6085)440C Stainless. / ABEC 30.3125 Inch14 lbs0.1406 Inch0.1094 Inch Call Us
Page

Items 1-25 of 153

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team