Single-Row Angular Contact Ball Bearings

Single-Row Angular Contact Ball BearingsSingle-Row Angular Contact Ball Bearings

Chrome Steel
Single Row


2 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFApproximate Bearing Weight (kg)Bore (d)Contact Angle (a)Load Rating (Dynamic)Load Rating (Static)Maximum Speed (Grease) (rpm)Maximum Speed (Oil) (rpm)Outside Diameter (D)Width (S)StockPriceQtyAdd to Cart
BBXANGM7303B qbc 47.pdf0.065 kg1740°14100 N8100 N13000 rpm17000 rpm4714 Call Us
BBXANGM7305B qbc 48.pdf0.230 kg2540°24300 N14100 N9000 rpm13000 rpm6217 Call Us

2 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team