NH1-D77
48 Vdc Standard Bus Voltage, Frameless Brushless DC Motors, 200 mm Lead Length, 18 AWG Lead Gauge, UL 1199 Lead Style
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $311.93 | 5 wks |
| 10+ | Request for Quote |
$311.93
Availability: 12 unit(s) in stock available to ship now.
Sell Unit: Each
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Air Gap | 0.5 mm |
|---|---|
| Number of Poles | 10.0 |
| Rated / No-Load Speed (rpm) | 2400 / 3500 (rpm) |
| Rated / Peak Current (arms) | 11.19 / 36.47 (Arms) |
| Rated / Peak Torque (N•m) | 1.69 / 5.63 (Nm) |
| Rated Power (watts) | 425 (W) |
| Standard Inertia (kg.cm¬≤) | 0.45 kg.cm² |
| Standard Stack Heights | 28.0 mm |
| Stator / Rotor Weight (kg) | 0.635 / 0.158 kg. |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities