NH1-D64

48 Vdc Standard Bus Voltage, Frameless Brushless DC Motors, 200 mm Lead Length, 18 AWG Lead Gauge, UL 1199 Lead Style
Qty Range Price/Unit Ships Within
1 - 9 $270.62 1 wks
10+ Request for Quote
$270.62

Availability: 57 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Air Gap 0.5 mm
Number of Poles 8.0
Rated / No-Load Speed (rpm) 3000 / 3450 rpm
Rated / Peak Current (arms) 6.88 / 17.20 Arms
Rated / Peak Torque (N•m) 1 / 2.5 N.m
Rated Power (watts) 310.0 Watts
Standard Inertia (kg.cm¬≤) 0.158 kg.cm²
Standard Stack Heights 25.5 mm
Stator / Rotor Weight (kg) 0.417 / 0.099 kg.

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team