NH1-D52

48 Vdc Standard Bus Voltage, Frameless Brushless DC Motors, 200 mm Lead Length, 22 AWG Lead Gauge, UL 1199 Lead Style
Qty Range Price/Unit Ships Within
1 - 9 $202.01 1 wks
10+ Request for Quote
$202.01

Availability: 50 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Air Gap 0.5 mm
Number of Poles 6.0
Rated / No-Load Speed (rpm) 3000 / 4450 rpm
Rated / Peak Current (arms) 3.81 / 9.52 Arms
Rated / Peak Torque (N•m) 0.43 / 1.08 N.m
Rated Power (watts) 140.0 Watts
Standard Inertia (kg.cm¬≤) 0.047 kg.cm²
Standard Stack Heights 18.5 mm
Stator / Rotor Weight (kg) 0.172 / 0.045 kg.

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team