NH1-D35
48 Vdc Standard Bus Voltage, Frameless Brushless DC Motors, 200 mm Lead Length, 26 AWG Lead Gauge, UL 1180 Lead Style
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $136.28 | 1 wks |
10+ | Request for Quote |
$136.28
Availability: 35 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Air Gap | 0.5 mm |
---|---|
Number of Poles | 6.0 |
Rated / No-Load Speed (rpm) | 6000 / 10250 rpm |
Rated / Peak Current (arms) | 3.07 / 7.68 Arms |
Rated / Peak Torque (N•m) | 0.15 / 0.38 N.m |
Rated Power (watts) | 90.0 Watts |
Standard Inertia (kg.cm¬≤) | 0.013 kg.cm² |
Standard Stack Heights | 20.5 mm |
Stator / Rotor Weight (kg) | 0.077 / 0 .027 kg. |