NH1-D100

48 Vdc Standard Bus Voltage, Frameless Brushless DC Motors, 200 mm Lead Length, 14 AWG Lead Gauge, UL 1199 Lead Style
Qty Range Price/Unit Ships Within
1 - 9 $481.72 1 wks
10+ Request for Quote
$481.72

Availability: 74 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Air Gap 0.76 mm
Number of Poles 10.0
Rated / No-Load Speed (rpm) 2000 / 2880 rpm
Rated / Peak Current (arms) 22.98 / 57.45 Arms
Rated / Peak Torque (N•m) 4 / 10 N.m
Rated Power (watts) 840.0 Watts
Standard Inertia (kg.cm¬≤) 1.6 kg.cm²
Standard Stack Heights 32.0 mm
Stator / Rotor Weight (kg) 1.193 / 0.326 kg.

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team