MD7980MXO080
Stainless Steel Split Lock Washers for M8 Screw, 8.1mm (ID), 12.7mm (OD)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $11.15 | 11 wks |
10 - 24 | $7.5 | 11 wks |
25 - 49 | $5.93 | 11 wks |
50+ | $4.8 | 11 wks |
$11.15
Availability: 0 unit(s) in stock.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Internal Diameter (d) | 8.1 |
---|---|
Material Thickness (S) | 2 |
Material | Stainless Steel |
Outside Dia. (D) | 12.7 |
Screw Size | M8 |
Screw Type (ass´y) | Socket & Cheese Head |
Standard | DIN 7980 |