MD7980MXO030

Stainless Steel Split Lock Washers for M3 Screw, 3.1mm (ID), 5.6mm (OD)
Qty Range Price/Unit Ships Within
1 - 9 $5.90 4 wks
10 - 24 $3.71 4 wks
25 - 49 $2.77 4 wks
50+ $2.12 4 wks
$5.90

Availability: 5.6 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Internal Diameter (d) 3.1
Material Thickness (S) 1
Material Stainless Steel
Outside Dia. (D) 5.6
Screw Size M3
Screw Type (ass´y) Socket & Cheese Head
Standard DIN 7980

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team